Emergency lighting failure not only directly threatens lives, it can have serious implications if you're legally responsible. And it can also bring soaring costs and significant disruption if your building is out of commission – whatever its size and function. Eaton`s building safety management system brings peace of mind with easy real-time status monitoring across multiple emergency lighting systems and locations, effortless commissioning and data-driven preventive maintenance – all backed by leading-edge cybersecurity.
BSMS - Emergency Lighting digital ecosystem
Building Safety Manager - Edge Gateway
Cybersecurity
Eaton’s 'secure-by-design' philosophy ensures that our building safety management system meets rigorous cybersecurity and safety design and testing standards. Integrated into all stages of the product development process, it's a customised approach that doesn't just meet but exceeds the competencies recognised by international standards organisations.
Value creation depending on your needs
Services
VisionGuard software
Contact our team to request more information about the Building Safety Management System
Order codes
| Description | Part number | 
| Building Safety Manager – Edge Gateway – Cellular Boxed | GTWBSMCSBX | 
Technical details
| Dimensions (W x D x H) | 375x175x250 mm | 
| Enclosure | Glass-fibre reinforced polycarbonate (base) Halogen free Non-reinforced polycarbonate | 
| Mounting options | Surface mounted | 
| Nominal input voltage range | 100 V AC ... 240 V AC | 
| AC frequency range | 45 Hz ... 65 Hz | 
| Input fuse | 3.15 A (slow-blow, internal) | 
| Recommended breaker for input protection | 6 A ... 16 A (Characteristics B, C, D, K) | 
| Connection method | Screw connection | 
| Conductor cross section | 0.2 mm² to 2.5 mm² | 
| Operating temperature | 0 to +35 °C | 
| Degree of protection | IP65 / IK10 | 
Your search  "" did not match any documents or products.