Eaton’s Pow-R-Line Xpert (PRLX) general purpose distribution switchboards combine integrated Power Defense insulated case and moulded case circuit breakers, metering, surge protection and other various Eaton products for dependable and intelligent electrical distribution and protection. Available in maximum 6000 A main bus rating and maximum of 600 VAC/VDC, the switchboards provide enhanced accuracy and reliability for optimum system coordination with Eaton’s Power Defense circuit breaker family.
| RATED MAXIMUM VOLTAGE | 600 VAC |
| CONTINUOUS CURRENT | 400–6000 A |
| INTERRUPTING RATING | 65, 85, 100 and 200 kAIC |
| PROTECTION DEVICES | Moulded Case Circuit Breakers, Pringle Switches, Insulated Case Circuit Breakers, Fusible Switches |
| METERS | Meters |
| SURGE PROTECTION DEVICES | SPD series |
| DEVICE MOUNTING | Fixed and drawout mounting |
| ACCESS | Front & rear access |
| ENCLOSURE TYPE | NEMA Type 1 and 3R |
| STANDARD INDOOR WIDTH DIMENSIONS | 508, 762, 914, 1143, 1295mm (20, 30, 36, 45, 51 inches) |
| STANDARD INDOOR DEPTH DIMENSIONS | 762, 914, 1219, 1676mm (30, 36, 48, 66 inches) |
| STANDARD INDOOR HEIGHT DIMENSIONS | 2286mm (90 inches) |
| CUSTOMISED DIMENSIONS AVAILABLE | Contact satellite manufacturing facility |