The serial number is known to Eaton to be SUSPECT.
The serial number is not recognised by Eaton and is invalid.
Eaton Warranty+1 Product 04, Distributed services (Electronic format), Eaton Warranty extension for 1 year
Discover other Eaton products and accessories built to enhance this product.
5P650IRNG2BS
Eaton 5P Gen2 UPS, 650 VA, 520 W, Input: C14, Outputs: (4) C13, Rack, 1U, Network card, BS Input cord
5P1550IG2
Eaton 5P Gen2 UPS, 1550 VA, 1350 W, Input: C14, Outputs: (8) C13, Tower
5P650IRNG2
Eaton 5P Gen2 UPS, 650 VA, 520 W, Input: C14, Outputs: (4) C13, Rack, 1U, Network card
5P850IRG2
Eaton 5P Gen2 UPS, 850 VA, 680 W, Input: C14, Outputs: (4) C13, Rack, 1U
5P1150IG2
Eaton 5P Gen2 UPS, 1150 VA, 920 W, Input: C14, Outputs: (8) C13, Tower
5P850IRG2BS
Eaton 5P Gen2 UPS, 850 VA, 680 W, Input: C14, Outputs: (4) C13, Rack, 1U, BS Input cord
5P1550IG2BS
Eaton 5P Gen2 UPS, 1550 VA, 1350 W, Input: C14, Outputs: (8) C13, Tower, BS Input cord
5P1150IG2BS
Eaton 5P Gen2 UPS, 1150 VA, 920 W, Input: C14, Outputs: (8) C13, Tower, BS Input cord
5P850IRNG2
Eaton 5P Gen2 UPS, 850 VA, 680 W, Input: C14, Outputs: (4) C13, Rack, 1U, Network card
5P850IRNG2BS
Eaton 5P Gen2 UPS, 850 VA, 680 W, Input: C14, Outputs: (4) C13, Rack, 1U, Network card, BS Input cord
5P650IRG2BS
Eaton 5P Gen2 UPS, 650 VA, 520 W, Input: C14, Outputs: (4) C13, Rack, 1U, BS Input cord
5PXEBM72RT2UG2
Eaton 5PX Gen2 extended battery module (EBM), 72 V, Rack/tower, 2U
9PXEBM48RT2U
Eaton 9PX extended battery moduel (EBM), 48V, Rack/tower, 2U
5PX1500IRT
Eaton 5PX UPS, 1500 VA, 1350 W, Input: C14, Outputs: (8) C13, Rack/tower, 2U
5PX1000IRT2UG2
Eaton 5PX Gen2 UPS, 1000 VA, 1000 W, Input: C14, Output: (8) C13, Rack/tower, 2U
9PXMEZ6KI
Eaton 9PX ModularEasy 6000i (Parallel operation)
EATS16
Eaton ATS rack PDU, 1U, Inputs (2) C20, 3.84 kW max, 16A, 200-240V, Outlets 8XC13:1XC19
9SX2000I
Eaton 9SX UPS, 2000 VA, 1800 W, Input: C14, Outputs: (8) C13, Tower
EATS16N
Eaton ATS rack PDU, Netpack, 1U, Inputs (2) C20, 3.84 kW max, 16A, 200-240V, Outlets 8XC13:1XC19
5PXEBM72RT2U
Eaton 5PX extended battery module (EBM), 2U, 72V, Used with 5PX 3000 2U UPS models
9SX1500IR
Eaton 9SX UPS, 1500 VA, 1350 W, Input: C14, Outputs: (6) C13, Rack, 2U
5SC1500IR
Eaton 5SC UPS, 1500 VA, 1050 W, Input: C14, Outputs: (8) C13, Rack, 2U
EMAH28
Eaton G3+ Managed Rack PDU, 1U, Input C20, 3.7 kW max, 16A, 200-240V, Outlets 8XC13
EMAH06
Eaton G3+ Managed Rack PDU, 2U, Input IEC-60309 32A 1Ph, 7.4 kW max, 32A, 200-240V, Outlets 12XC13:4XC19
5P1150IR
Eaton 5P UPS, 1150 VA, 770 W, Input: C14, Outputs: (6) C13, Rack, 1U
9SXEBM72R
Eaton 9SX extended battery moduel (EBM), 72V, Rack, 2U
9SX1500I
Eaton 9SX UPS, 1500 VA, 1350 W, Input: C14, Outputs: (6) C13, Tower
5P1550I
Eaton 5P UPS, 1550 VA, 1100 W, Input: C14, Outputs: (8) C13, Tower
5PX1500IRTN
Eaton 5PX UPS, 1500 VA, 1350 W, Input: C14, Outputs: (8) C13, Rack/tower, 2U, Network card included
9SX1000IM
Eaton 9SX Marine UPS, 1000 VA, 900 W, Input: C14, Outputs: (6) C13, Tower
9SX1000I
Eaton 9SX UPS, 1000 VA, 900 W, Input: C14, Outputs: (6) C13, Tower
5P1550IR
Eaton 5P UPS, 1550 VA, 1100 W, Input: C14, Outputs: (6) C13, Rack, 1U
9SX1000IR
Eaton 9SX UPS, 1000 VA, 900 W, Input: C14, Outputs: (6) C13, Rack, 2U
9PX1000IRTN
Eaton 9PX UPS Netpack, 1000 VA, 1000 W, Input: C14, Outputs: (8) C13, Rack/tower, 2U, Network card included
MBP11KI31
Eaton HotSwap MBP maintenance bypass, 11000 VA 3:1, Input: Hardwired, 346-415V, Outlets: (4) C19, Hardwired
9PXMF3KI
Eaton 9PX Marine Filter 3kVA (EMC)
9PXEBM48RT1U-L
Eaton 9PX Lithium extended battery module (EBM), 48V, Rack/tower, 1U
5PX1000IRTNG2
Eaton 5PX Gen2 UPS, 1000 VA, 1000 W, Input: C14, Output: (8) C13, Rack/tower, 2U, Network card included
9PX1000IRT2U
Eaton 9PX UPS, 1000 VA, 1000 W, Input: C14, Outputs: (8) C13, Rack/tower, 2U
9PXEBM180
Eaton 9PX extended battery moduel (EBM), 180V, Rack/tower, 3U
5SC2200IRT
Eaton 5SC UPS, 2200 VA, 1980 W, Input: C20, Outputs: (8) C13, (1) C19, Rack/tower, 2U
9E2000I
Eaton 9E UPS, 2000 VA, 1600W, Input: C14, Output: (6) C13, Tower
9E3000IXL
Eaton 9E UPS XL, 3000 VA, 2400W, Input: C20, Output: (6) C13, (1) C19, Tower
5PX2200IRT
Eaton 5PX UPS, 2200 VA, 1980 W, Input: C20, Outputs: (8) C13, (1) C19, Rack/tower 2U
5PXEBM72RT3U
Eaton 5PX extended battery moduel (EBM), 2U, 72V, Used with 5PX 3000 3U UPS models
9PXEBM72RT2U
Eaton 9PX extended battery moduel (EBM), 72V, Rack/tower, 2U
9SXEBM240
Eaton 9SX extended battery moduel (EBM), 240V, Rack
5PXEBM72RT3UG2
Eaton 5PX Gen2 extended battery module (EBM), 72 V, Rack/tower, 3U
9PXEBM72RT3U
Eaton 9PX extended battery moduel (EBM), 72V, Rack/tower, 3U
9SXEBM180RT
Eaton 9SX extended battery moduel (EBM), 180V, Rack/tower, 3U
5P650IRNG2BS
Eaton 5P Gen2 UPS, 650 VA, 520 W, Input: C14, Outputs: (4) C13, Rack, 1U, Network card, BS Input cord
5P1550IG2
Eaton 5P Gen2 UPS, 1550 VA, 1350 W, Input: C14, Outputs: (8) C13, Tower
5P650IRNG2
Eaton 5P Gen2 UPS, 650 VA, 520 W, Input: C14, Outputs: (4) C13, Rack, 1U, Network card
5P850IRG2
Eaton 5P Gen2 UPS, 850 VA, 680 W, Input: C14, Outputs: (4) C13, Rack, 1U
5P1150IG2
Eaton 5P Gen2 UPS, 1150 VA, 920 W, Input: C14, Outputs: (8) C13, Tower
5P850IRG2BS
Eaton 5P Gen2 UPS, 850 VA, 680 W, Input: C14, Outputs: (4) C13, Rack, 1U, BS Input cord
5P1550IG2BS
Eaton 5P Gen2 UPS, 1550 VA, 1350 W, Input: C14, Outputs: (8) C13, Tower, BS Input cord
5P1150IG2BS
Eaton 5P Gen2 UPS, 1150 VA, 920 W, Input: C14, Outputs: (8) C13, Tower, BS Input cord
5P850IRNG2
Eaton 5P Gen2 UPS, 850 VA, 680 W, Input: C14, Outputs: (4) C13, Rack, 1U, Network card
5P850IRNG2BS
Eaton 5P Gen2 UPS, 850 VA, 680 W, Input: C14, Outputs: (4) C13, Rack, 1U, Network card, BS Input cord
5P650IRG2BS
Eaton 5P Gen2 UPS, 650 VA, 520 W, Input: C14, Outputs: (4) C13, Rack, 1U, BS Input cord
5PXEBM72RT2UG2
Eaton 5PX Gen2 extended battery module (EBM), 72 V, Rack/tower, 2U
9PXEBM48RT2U
Eaton 9PX extended battery moduel (EBM), 48V, Rack/tower, 2U
5PX1500IRT
Eaton 5PX UPS, 1500 VA, 1350 W, Input: C14, Outputs: (8) C13, Rack/tower, 2U
5PX1000IRT2UG2
Eaton 5PX Gen2 UPS, 1000 VA, 1000 W, Input: C14, Output: (8) C13, Rack/tower, 2U
9PXMEZ6KI
Eaton 9PX ModularEasy 6000i (Parallel operation)
EATS16
Eaton ATS rack PDU, 1U, Inputs (2) C20, 3.84 kW max, 16A, 200-240V, Outlets 8XC13:1XC19
9SX2000I
Eaton 9SX UPS, 2000 VA, 1800 W, Input: C14, Outputs: (8) C13, Tower
EATS16N
Eaton ATS rack PDU, Netpack, 1U, Inputs (2) C20, 3.84 kW max, 16A, 200-240V, Outlets 8XC13:1XC19
5PXEBM72RT2U
Eaton 5PX extended battery module (EBM), 2U, 72V, Used with 5PX 3000 2U UPS models
9SX1500IR
Eaton 9SX UPS, 1500 VA, 1350 W, Input: C14, Outputs: (6) C13, Rack, 2U
5SC1500IR
Eaton 5SC UPS, 1500 VA, 1050 W, Input: C14, Outputs: (8) C13, Rack, 2U
EMAH28
Eaton G3+ Managed Rack PDU, 1U, Input C20, 3.7 kW max, 16A, 200-240V, Outlets 8XC13
EMAH06
Eaton G3+ Managed Rack PDU, 2U, Input IEC-60309 32A 1Ph, 7.4 kW max, 32A, 200-240V, Outlets 12XC13:4XC19
5P1150IR
Eaton 5P UPS, 1150 VA, 770 W, Input: C14, Outputs: (6) C13, Rack, 1U
9SXEBM72R
Eaton 9SX extended battery moduel (EBM), 72V, Rack, 2U
9SX1500I
Eaton 9SX UPS, 1500 VA, 1350 W, Input: C14, Outputs: (6) C13, Tower
5P1550I
Eaton 5P UPS, 1550 VA, 1100 W, Input: C14, Outputs: (8) C13, Tower
5PX1500IRTN
Eaton 5PX UPS, 1500 VA, 1350 W, Input: C14, Outputs: (8) C13, Rack/tower, 2U, Network card included
9SX1000IM
Eaton 9SX Marine UPS, 1000 VA, 900 W, Input: C14, Outputs: (6) C13, Tower
9SX1000I
Eaton 9SX UPS, 1000 VA, 900 W, Input: C14, Outputs: (6) C13, Tower
5P1550IR
Eaton 5P UPS, 1550 VA, 1100 W, Input: C14, Outputs: (6) C13, Rack, 1U
9SX1000IR
Eaton 9SX UPS, 1000 VA, 900 W, Input: C14, Outputs: (6) C13, Rack, 2U
9PX1000IRTN
Eaton 9PX UPS Netpack, 1000 VA, 1000 W, Input: C14, Outputs: (8) C13, Rack/tower, 2U, Network card included
MBP11KI31
Eaton HotSwap MBP maintenance bypass, 11000 VA 3:1, Input: Hardwired, 346-415V, Outlets: (4) C19, Hardwired
9PXMF3KI
Eaton 9PX Marine Filter 3kVA (EMC)
9PXEBM48RT1U-L
Eaton 9PX Lithium extended battery module (EBM), 48V, Rack/tower, 1U
5PX1000IRTNG2
Eaton 5PX Gen2 UPS, 1000 VA, 1000 W, Input: C14, Output: (8) C13, Rack/tower, 2U, Network card included
9PX1000IRT2U
Eaton 9PX UPS, 1000 VA, 1000 W, Input: C14, Outputs: (8) C13, Rack/tower, 2U
9PXEBM180
Eaton 9PX extended battery moduel (EBM), 180V, Rack/tower, 3U
5SC2200IRT
Eaton 5SC UPS, 2200 VA, 1980 W, Input: C20, Outputs: (8) C13, (1) C19, Rack/tower, 2U
9E2000I
Eaton 9E UPS, 2000 VA, 1600W, Input: C14, Output: (6) C13, Tower
9E3000IXL
Eaton 9E UPS XL, 3000 VA, 2400W, Input: C20, Output: (6) C13, (1) C19, Tower
5PX2200IRT
Eaton 5PX UPS, 2200 VA, 1980 W, Input: C20, Outputs: (8) C13, (1) C19, Rack/tower 2U
5PXEBM72RT3U
Eaton 5PX extended battery moduel (EBM), 2U, 72V, Used with 5PX 3000 3U UPS models
9PXEBM72RT2U
Eaton 9PX extended battery moduel (EBM), 72V, Rack/tower, 2U
9SXEBM240
Eaton 9SX extended battery moduel (EBM), 240V, Rack
5PXEBM72RT3UG2
Eaton 5PX Gen2 extended battery module (EBM), 72 V, Rack/tower, 3U
9PXEBM72RT3U
Eaton 9PX extended battery moduel (EBM), 72V, Rack/tower, 3U
9SXEBM180RT
Eaton 9SX extended battery moduel (EBM), 180V, Rack/tower, 3U
Distributor | Available Qty. | Location Type | BuyNow.TableColLabelLink |
---|