Download document () of 20
Racks and Enclosures

Eaton RE Series Rack

The Eaton RE Series Enclosure provides an easy-to-configure solution for IT equipment storage. Through its high-quality and flexible design, the RE Series Enclosure minimizes installation time and reduces costs while serving as the foundation of a complete data center infrastructure solution.

Server Rack and IT Equipment Storage

Core features of the Eaton RE Series Rack

Our Eaton RE Series Racks offer the support your servers and network hardware need to function reliably. They’re rugged and durable comms rack solutions that can be installed quickly and simply, and adapted to a variety of hardware arrangements.

At Eaton, we’re committed to providing exceptional value in all of our products. Eaton RE Series Racks are testament to that commitment, and in them you will see features like:

Core features

  • Server rack with up to 1500kg static load rating
  • Adjustable EIA-310-E compliant mounting rails
  • Top panel with airflow or cable cover plates
  • High-flow perforated steel front & rear doors
  • Swing handles with key lock
  • Lockable sides, option to order without side panels
  • Vertical air baffles with cable pass-thru for 800mmW
  • Castors, leveling feet and anti-tip brackets
  • Quick-connect grounding
  • Cage nuts (pack of 50)
  • Color: Black (RAL9005) – custom colors available
  • Material: Cold-rolled steel
  • 2 year standard warranty
  • Fully assembled or flat-pack options
  • RoHS and CE compliant with GR-63 Seismic options

Why use Eaton computer server racks?

Eaton RE Series Racks offer the physical support your IT equipment needs to function at its best. Our racks ensure that your system isn't encountering any problems with connections, power supply, heat stress or any number of issues that can stem from poor storage and ventilation.

We make it quick and easy to develop a winning arrangement in your data centre by providing sturdy and reliable IT racks and enclosures. And even for outdoor settings, we can also assist you in developing safe storage for remote servers, UPSs, and batteries with our ExoCab Outdoors Enclosure range.

To get started, reach out to the team at Eaton today.
Specifications
Please download the ANZ Model SKUs for reference of ANZ available product SKUs, and the product catalogue  for more product details.
Download Links
X
Download Close