Download document () of 20
Server racks, enclosures and airflow management

Distribution frames

Eaton offers a range of cable grids and distribution frames to meet various telecommunications applications.

Cable grids feature light-weight, yet durable steel c-channel, and are designed to support cable above equipment lineups, providing for the shortest pathway possible.

Distribution frames are available in single-sided, double-sided and wall-mounted options, and include terminal block mounting brackets, jumper rings and other accessories to help meet your application needs.

Product line offering 

  • Wall / rack-mounted cross-connect frames are used to support 66M type quick connect blocks.
  • Cross-connect frames provide means to support 110D telecommunications blocks for cross-connection.
  • Universal connector mounting bars are used to mount vertical terminal blocks and various connectors to distribution frames.
  • Universal distribution frames are used to support terminal blocks for central office cross-connections.
  • Terminal block mounting brackets are used to mount terminal blocks vertically or horizontally to the distribution frame arms.
  • Terminal block mounting plates are used to mount terminal blocks vertically to universal connector mounting bars.
  • Floor braces are available to use for bracing distribution frame vertically.
  • Jumper rings are used to organize support cross-connect wiring.
Distribution Frames

For more information, view or download the Distribution frame section of the B-Line series Data and Communications catalog.

Specifications

Highlight differences
Show only differences
Hide blank features

Models and specifications coming soon!

For more information, view or download the Distribution frame section of the B-Line series Data and Communications catalog.

Download Links
X
Download Close