In a Crouse-Hinds series MTL FISCO fieldbus network, the entire field circuit – including the trunk and all spurs - is intrinsically safe. The fieldbus power supply includes an intrinsic safety barrier and provides conditioned power to the fieldbus segment in the hazardous area. The fieldbus instruments, together with the power supply and any associated wiring components, must be certified as intrinsic safety apparatus and must comply with FISCO requirements. The field instruments may be located in a Zone 0 or 1, IIC or IIB hazardous area, depending on the certification of the individual components.
FISCO enjoys the benefits of any intrinsically safe instrumentation circuit. These advantages include the ability to live-work in the hazardous area without “gas clearance”, for example to add or remove a fieldbus instrument while the bus is energised in the presence of a flammable atmosphere. This is critical for Foundation fieldbus installations because field instruments need to be connected to a live network in order to establish communication with the host control system.
For easy integration with DCS Fieldbus Interface Modules (FIMs), we can supply trmination boards that use the DCS client system interconnect cables. These support up to four power supplies and have built-in segment terminators.
Users wanting to connect to entity-only certified devices please refer to our spur connector range.
Certification is compatible with:
9121-IS MTL FISCO Power supply IIB:
9122-IS MTL FISCO Power supply IIC:
Environmental Ratings:
| Part Number | Description | Hazardous Area Certifications * | 
| 9121-IS-PC | FISCO power supply IIC - spring clamp terminal | ATEX & IECEx Approved | 
| 9122-IS-PC | FISCO power supply IIB - spring clamp terminal | ATEX & IECEx Approved | 
| 9121-IS-PS | FISCO power supply IIC - screw terminal | ATEX & IECEx Approved | 
| 9122-IS-PS | FISCO power supply IIB - screw terminal | ATEX & IECEx Approved |