Knowledge Search
Download document () of 20
Guidance Signs

PRO APF AGS LED Airfield Guidance Sign

PRO APF AGS LED Airfield Guidance Signs are used on airport taxiways to mark taxi routes and intersections depending upon the governing standard, and to indicate remaining runway distance in thousands of feet. Eaton Crouse-Hinds offers FAA, ICAO, and TP-312 approved LED signs for runway and taxiways. Colors may be black on yellow, yellow on black, or white on red depending on the application as defined by the governing standard.

Certifications and compliances

  • FAA AC 150/5345-44 Current Edition: L-858 
  • Engineering Brief 67 Current Edition

Design features

  • Three models designed to meet FAA, ICAO and TP-312 standards 
  • High efficacy LEDs provide even distribution of light 
  • Maintains uniform brightness at all constant current regulator steps 
  • Operating temperature: -40°C to +55°C 
  • Minimum 60,000 hour LED life 
  • 200 mph (320km/h) wind rated (all models) 
  • 300 mph (483 km/h) wind rated (FAA and ICAO only) 
  • IP54 rated sign enclosure and IP66 rated electrical box protects against moisture and debris ingress 
  • Optional on/off switch allows user to safely turn off power to sign, making electrical box safe to touch 
  • Stainless steel hardware 
  • Compatible with Eaton's Crouse-Hinds CLD Logitrac devices 
  • ICAO and FAA compliant frangible coupling for concrete foundation installation (814S models only) 
  • Power factor: 0.99 across all steps 
  • 1 year manufacturer direct warranty
Specifications

Ordering information

For ordering information, please use the link below to visit the resources page for this product family and look under the "Brochures" heading.
Download Links
X
Download Close