Download document () of 20
Sounder beacons, horn strobes & combination units

Eluxa low frequency sounders and sounder strobes

Eaton has developed the Wheelock Eluxa low frequency sounders (ELFHN/ELFHNC) and sounder strobes (ELFHS/ELFHSC) to meet the National Fire Protection Association (NFPA 72) low frequency sounder requirements for sleeping rooms for both fire alarm and carbon monoxide (CO) signaling. In a single device, the Eluxa low frequency sounders features both low and high candela settings and alarm signals for dual applications - T3 (fire) and T4 (CO). The low frequency sounders can replace a facility’s existing appliances, utilizing the same single pair of wires that are currently installed, offering a simple retrofit to meet new codes for sleeping rooms. 

2 Candela Settings
110, 177
3 horn patterns
Continuous, T3, T3/T4
Mounting
Wall, Ceiling

110 & 177 Candela Settings

Low frequency sounder strobe models are available with both low (110) and high (177) candela settings in 1 device to meet NFPA sleeping room requirements for hotels, motels, dormitories, and apartment buildings.
Wheelock Eluxa product line

Next generation LED technology

Eaton’s best-in-class, energy efficient, LED technology leads the industry in lowest current draw for a combined low and high candela device. This substantially reduces overall power consumption, allowing for a greater number of appliances on the notification appliance circuit and fewer power supplies, resulting in significant material and system cost savings.

Compatible with fire alarm systems and xenon strobes

Eluxa product line has been UL/ULC listed as compatible with all Fire Alarm Control Panels (FACP) and accessories that have been determined to be compatible with Wheelock RSS xenon strobe-based products and Exceder LED3. The listing also includes the ability to install the Eluxa horn strobes in the same notification zone and field of view with any Wheelock RSS strobe models. Ideal for retrofits as well as new construction.

Ease of installation

  • Mounting plate included with all models: Convenient capture hinge allows installers to easily hold the device while fastening the single-mount screw in place
  • Pre-wire/pre-test capability to check for wiring and ground faults prior to appliance installation
  • Finger slide switches--No tools needed for setting changes

Low profile design

One of the smallest footprints in the industry with an aesthetically pleasing, modern design that does not distract from building decor. Profile extends 1.54" from the wall and 2.29" from the ceiling.
Approvals and Compliance
UL, ULC, CSFM, NFPA 72

View the rest of the Eluxa product line

Explore our resources

Specifications

Highlight differences
Show only differences
Hide blank features

Download Links
X
Download Close