Download document () of 20
Discontinued
Loudspeakers

Exceder LED3 high fidelity speakers

The Wheelock Exceder  LED3 speakers are designed for high fidelity sound output for indoor wall- and ceiling-mount applications.  With the widest frequency response range in the industry, the LSPK and LSPKC models features leading intelligibility with crisp, clear voice messages, ideal for emergency communications and voice evacuation.  Additional benefits for the low profile speakers include field-selectable tap settings, speaker mounting plate and IN/OUT wiring terminals for ease of  installation, and convenient mounting options.

Mounting
Wall or Ceiling
Frequency range
300 to 8000 Hz
5 Tap Settings
1/8 to 2 watts

Leading intelligibility

With the widest frequency response range in the industry, the high fidelity speakers are able to reproduce frequencies closer to the original sound, improving the clarity and comprehension of the intended message.

Low profile design

One of the smallest footprints in the industry with an aesthetically pleasing, modern design that does not distract from building decor.
Approvals & Compliance
UL, ULC, CSFM, NFPA 72

Wheelock Exceder LED3 Product Video

Introduction to the Exceder LED3 product line by Eaton

View the rest of the Exceder LED3 product line

Explore our resources

Specifications

Exceder LED3 series: Discontinued 12/31/21

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close