Download document () of 20
Discontinued
Sounder beacons, horn strobes & combination units

Exceder LED3 horn strobes

Delivering superior sound output, the Wheelock Exceder LED3 horn strobes (LHS3/LHSC3) feature an advanced power saving LED technology that provides high energy efficiency in an aesthetically pleasing low profile design that will blend with the building‘s interior décor.

The strobe models lead the industry in lowest current draw, which reduces overall power consumption and costs in fire alarm and emergency communication systems. Installers will benefit from its comprehensive feature list, including field selectable candela and db settings, single-gang design (wall models), no tools needed for setting changes, and convenient mounting options.  

Candela
Wall: 15, 30, 75, 110
Ceiling: 15, 30, 75, 95
dBA
90, 95

High efficiency, LED technology

As the first notification appliances in the industry to utilize LED as the light source, this breakthrough optical design, resulting in best-in-class efficiency, enables material and system cost savings, allowing for a greater number of appliances on the NAC and fewer power supplies.

Meets NFPA 72’s 20 ms light pulse duration requirements

By meeting this latest requirement, Wheelock xenon and Exceder LED3 devices can now be in the same field of view. With the Exceder LED3 line, Eaton now offers a full range of products with low and high candela settings ideal for both retrofits and new construction.

Low profile design

One of the smallest footprints in the industry with an aesthetically pleasing, modern design that does not distract from building decor. Profile extends 1.27" from the wall and 1.5" from the ceiling.
Approvals and Compliance
UL, ULC, CSFM, NFPA 72

Wheelock Exceder LED3 product video

Introduction to the Exceder LED3 product line by Eaton

View the rest of the Exceder LED3 product line

Explore our resources

Specifications

Exceder LED3 series: Discontinued 12/31/21

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close