Download document () of 20
Discontinued
Sounders & horns

Exceder LED3 horns

The Wheelock® Exceder LED3 horns (LHN3/LHNC3) provide superior sound output for various ambient and room conditions. The latest horns by Eaton feature high energy efficiency in an aesthetically pleasing low profile enclosure that will blend with the building‘s interior décor.

Installers will benefit from its comprehensive feature list, including field selectable db settings, single-gang design (wall models), no tools needed for setting changes, and convenient mounting options for both new and retrofit construction. These products are suitable for indoor wall and ceiling-mount applications, model specific.

Mounting
Wall or Ceiling
Voltage (VDC)
24
dBA Rating
90, 95

Low profile design

One of the smallest footprints in the industry with an aesthetically pleasing, modern design that does not distract from building decor. Profile extends 1.27" from the wall and 1.5" from the ceiling.

Rich feature set

Single-gang design (wall-mount models), select 90 or 95 dB and temporal or steady horn output, no tools needed for setting changes, and convenient mounting options for both new and retrofit construction.
Approvals and Compliance
UL, ULC, CSFM, NFPA 72

Wheelock Exceder LED3 product video

Introduction to the Exceder LED3 product line by Eaton

View the rest of the Exceder LED3 product line

Explore our resources

Specifications

Exceder LED3 series: Discontinued 12/31/21

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close