Download document () of 20
Sounders & horns

Wheelock AHWP weatherproof horns

Designed for life safety, performance and reliability, the Wheelock AHWP weatherproof horns are listed for outdoor applications under UL 1638. With an extended temperature range of –40°F to 150°F (-40°C to 66°C), Wheelock AHWP weatherproof appliances meet or exceed UL outdoor test requirements for rain, humidity and corrosion resistance. To enable weatherproof mounting, Eaton provides the industry’s widest choice of mounting options for surface or unique semi-flush installation.

Mounting
Wall or ceiling
Surface or semi-flush
dBA
90, 95, 99

Weatherproof

Extended temperature range of –40°F to 150°F (-40°C to 66°C)
Listed for outdoor applications under UL 1638

Specifications

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close