Download document () of 20
Sounder beacons, horn strobes & combination units

Wheelock ASWP weatherproof horn strobes

Designed for life safety, performance and reliability, the Wheelock ASWP weatherproof horn strobes are listed for outdoor applications under UL 1638 as well as under UL 1971, the standard for emergency signaling devices for hearing impaired. With an extended temperature range of –40°F to 150°F (-40°C to 66°C), Wheelock weatherproof appliances meet or exceed UL outdoor test requirements for rain, humidity and corrosion resistance while providing multiple strobe intensity options, including the highest strobe ratings available for area coverage per NFPA 72 strobe spacing tables (up to 185 candela for wall mounting and 177 candela for ceiling mounting). To enable weatherproof mounting, Eaton provides the industry’s widest choice of mounting options for surface or unique semi-flush installation.

Mounting
Wall or ceiling
Surface or semi-flush
dBA
90, 95, 99
Selectable candela
Wall: 135/185
Ceiling: 115/177

Weatherproof

Extended temperature range of –40°F to 150°F (-40°C to 66°C)
Listed for outdoor applications under UL 1638
Specifications

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close