Download document () of 20
Bells & chimes

Wheelock CH chimes and chime strobes

Ideal for hospital and institutional applications, the Wheelock CH chimes and chime strobes minimize alarm system power supply requirements and wiring costs with a low current draw.

These unique solid-state chime appliances provide field selectable 1Hz, 2Hz, Coded, or Temporal Code 3 (T3) operation with adjustable Anechoic sound levels up to 80 dB with tone frequency of 890Hz. 

The chime’s patented chime mounting plate provides fast, easy installation. Each model has a built-in level adjustment feature and an aesthetic two (2) screw grille cover. 

Mounting
Wall or Ceiling
Voltage (VDC)
24
Finish Color
Red or White

Field Selectable Candela Settings

Wall: 15/30/75/110cd or 135/185cd (multi-candela models) or 1575cd (single candela model)

Ceiling: 15/30/75/95cd or 115/177cd (multi-candela models)

Synchronization

The CH chime strobes may be synchronized when used in conjunction with the Wheelock, DSM sync modules, Wheelock power supplies or other manufacturers panels incorporating the Wheelock patented sync protocol. The CH chime (Version 2) may also be synchronized using the same equipment on Temporal Code 3 (T3) setting.

Ease of installation

  • The chime’s patented chime mounting plate provides fast, easy installation
  • Each model has a built-in level adjustment feature and an aesthetic two (2) screw grille cover
Approvals & Compliance
UL, ULC, CSFM, FM
Specifications

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close