Download document () of 20
Loudspeakers

Wheelock ET-1010/ET-1080 vandal-resistant speakers

The Wheelock ET-1010/ET-1080 vandal resistant speakers are rugged, high performance notification devices, specifically designed to meet the critical needs of the life safety industry for voice announcements and tone signaling. For both indoor and outdoor applications, the ET-1010/ET-1080 speakers feature field selectable taps for 25 or 70 VRMS operation from 1/8 to 8 watts. 

The high-efficiency design provides improved voice clarity and higher sound output for typical low frequency fire evacuation signaling.  Audio inputs include a 10 uF blocking capacitor for compatibility.  Weatherproof speaker models are also available.

ULC
ET-1080 models only
Mounting
Wall or Ceiling
Selectable Tap Settings
1/8 to 8 watts
Input Voltage (VRMS)
25/70

Vandal resistant

  • Vandal resistant die cast grilles
  • Sealed back speaker construction for extra protection and improved audibility
Approvals & Compliance
ULC, UL, MEA, CSFM, FM, BFP

View other vandal resistant speaker products

Specifications

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close