Download document () of 20
Speaker strobes

Wheelock ET80 vandal-resistant speaker strobes

The Wheelock Series ET80 vandal resistant speaker strobes provide a full range of rugged, high performance combinations specifically designed to meet the critical needs of the life safety industry for voice and tone signaling.

Aesthetically pleasing, each ET model covers both 25 and 70 volt audio systems, and has multiple wattage taps from 1/8 to 8 watts. Their high-efficiency design provides improved voice clarity and higher sound output for typical low frequency fire evacuation signal.

ULC
ET80-24MCW-FR-ULC model
Mounting
Wall or Ceiling
Selectable Tap Settings
1/8 to 8 watts
Input Voltage (VRMS)
25/70

Vandal resistant

  • Vandal resistant die cast grilles
  • Sealed back speaker construction for extra protection and improved audibility

Field selectable, multi-candela settings

15/30/ 75/110cd
Approvals & Compliance
UL, MEA, CSFM, FM, BFP, ULC (ET80-24MCW-FR-ULC)

View other vandal resistant speaker products

Specifications

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close