Download document () of 20
Sounders & horns

Wheelock HS Horns

The Wheelock HS horn appliances are an ideal choice for retrofit applications as well as new installations. These audible appliances satisfy most  requirements for indoor, wall and ceiling mount applications.

The HS fire alarm horns include a selectable continuous horn tone or temporal pattern (Code 3) with three selectable dBA settings for each tone.

Mounting
Wall or Ceiling
Voltage (VDC)
24
Selectable dBA
90, 95, 99

Mounting

Wall mount flush to standard 4-inch square or double-gang boxes or surface mount to IOB backbox
Approvals & Compliance
UL, ULC, CSFM, FM

View other products in the Wheelock HS line

Specifications

Highlight differences
Show only differences
Hide blank features

PRODUCT DETAILS

Wheelock HS horns

Catalog Number HS-24-R, HS-24-W  
Finish Color Red or White  
Mounting Wall  
dBA Rating 90, 95, 99  
Current Draw 0.11  
Voltage 24 VDC  
Approvals UL, ULC, CSFM, FM  
Download Links
X
Download Close