Download document () of 20
Sounders & horns

Wheelock MT multitone horns

The Wheelock MT multi-tone electronic horn appliances offer a choice of eight (8) nationally and internationally recognized alerting sounds: Horn, Bell, March Time Horn, Code-3 Tone, Code-3 Horn, Slow Whoop, Siren or Hi/Lo Tone.

The Code-3 horn and tone patterns are engineered to comply with NFPA/ANSI temporal pattern specifications without requiring additional equipment. With MT horn appliances, one alarm appliance meets most of your signalling needs.    Weatherproof models are available for the MT multitone horns.

Mounting
Wall, Ceiling
Voltage (VDC)
12/24
dBA
80 - 92

Synchronization

The MT's Code 3 horn may be sychronized when used in conjunction with the Wheelock, DSM sync modules, Wheelock power supplies or other manufacturers panels incorporating the Wheelock patented sync protocol.

Ease of installation

  • 4 wire
  • IN and OUT wiring terminations that accept two #12 to #18 AWG
  • No additional trim plate required for flush mounting
Approvals & Compliance
UL, ULC, CSFM, FM

View other AMT/MT multi-tone horns and horn strobes

Specifications

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close