Download document () of 20
Beacons, strobes & indicators

Wheelock RSS strobes

The Wheelock patented RSS strobe appliances provide lower current draw while maintaining outstanding performance, reliability and cost effectiveness for indoor, wall or ceiling mount applications. 

The Wheelock RSS strobes feature a patented integral strobe mounting plate that can be mounted to a single gang, double gang, 4” square, 100mm European backboxes or the SHBB surface backbox.  An attractive cover plate is provided for a clean, finished appearance on all models.  Weatherproof, colored lens, and special lettering models are available.

Discontinued - RSS indoor strobes

Mounting
Wall or Ceiling
Voltage (VDC)
24
Finish Color
Red or White

Field selectable, multi-candela settings

Wall: 15/30/ 75/110cd or 135/185cd;
Ceiling: 15/30/75/95cd or 115/177cd (round or square)

RSSP strobe plates

Cost effective way to retrofit required wall strobe appliances to bells, horns, chimes, multitones or speakers
Approvals & Compliance
UL, ULC, MEA, CSFM, FM, BFP
Specifications

RSS indoor strobes: Discontinued 12/31/21

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close