Download document () of 20
Speaker strobes

Wheelock S8 speaker strobes

The Wheelock S8 speaker strobes are designed for high efficiency sound output, with dual voltage (25/70 VRMS) capability, field selectable taps of 1/8 to 8 watts, and field selectable candela settings of 15/30/75/95 cd or the high intensity 115/177cd. 

The S8 speaker strobes provide high audio output with clear voice announcements, designed to meet the critical needs of the life safety industry for effective emergency communications.

Mounting
Ceiling
Input Voltage (VRMS)
25/70
Selectable Tap Settings
1/8 to 8 watts

Leading intelligibility

Wide frequency response range 200 Hz to 15 kHz (400 Hz - 4 kHz UL) enables leading intelligibility with crisp, clear voice messages, ideal for emergency communications, mass notification, voice evacuation and fire alarm.

Field selectable, multi-candela settings

15/30/75/95cd or 115/177cd
Approvals & Compliance
UL, ULC, MEA, CSFM, FM, BFP

View other products in the Wheelock S8 speaker line

Specifications

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close