Knowledge Search
Download document () of 20
Power distribution for IT equipment

Eaton Basic Rack PDU

Eaton Basic PDUs have 0U, 1U and 2U form factors and a variety of output socket choices for reliable, cost-effective power distribution and branch circuit protection for all connected equipment in your server racks. Basic PDU models feature Eaton's patented IEC outlet grip plug retention to prevent accidental equipment disconnection, colour-coded outlet sections for quick visual identification, a low-profile form factor and a high operating temperature threshold.

The All-New Rack PDU G4

Optimise power management.
Maximise cybersecurity.
Standardise globally.

Eaton's Universal Input Rack PDUs (UPDU)

A single solution equipped to meet the most diverse data centre rack power needs. With its universal input, dynamic C39 outlets and global approval, the UPDU accommodates single and 3-phase power in 208V and 415/240V environments as well as equipment with a variety of connectors and power demands. By deploying the UPDU, you can save time, reduce costs and simplify power management for single data centres or global projects across multiple locations.

StorageReview.com review

"The Eaton G3 Platform of ePDUs are easy to install, offer great serviceability and are packed with a broad range of features designed to handle most use cases. They also come with fantastic software which supports extensive monitoring and control capabilities."

Spiceworks reviews

"I was in need of a new PDU for our server racks and after setting this up, I have to say that I am extremely pleased with it! I’ve used Eaton products in the past, and I’ve always been satisfied with them. The ePDU G3 is no exception."

Take a look at the Eaton basic PDU

Easily organise demand

Eaton basic PDUs offer colour-coded outlet sections match circuit breakers for easy identification, preventing unbalanced demand loading.
IT Central Station reviews

See what real customers have to say about Eaton PDUs in these third-party reviews by IT Central Station. 

Read review now

Reduce cooling costs

Eaton’s basic PDUs can withstand operating temps of up to 140°F (60°C)

Prevent accidental disconnection

Easily secure plugs within your rack-mount extension cables with outlet grip protection.

Flexible mounting

0U, 1U, 2U footprint offerings
Tool-less mounting buttons
Optional side mounting
Clip feet
spacer

Find the right rack PDU for your IT needs

Specify basic, metered input, metered outlet or managed PDUs, also known as switched PDUs, in addition to several other key features.
 

Find the right rack PDU for your IT needs

Specify basic, metered input, metered outlet or managed PDUs, also known as switched PDUs, in addition to several other key features.
Specifications
All models displaying a list price are top sellers and have a 0–2 week lead time. All other models are customisable or built to order. Please call +1 800 356 5794, option 2, option 1 for pricing and availability.

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close

Learn more about the technology platform in Eaton's ePDU G3 platform