Appropriate and effective emergency lighting systems are vital to facilitate occupant egress during an emergency, such as a building fire or other dangerous situation. In addition to prioritising safety, proper emergency lighting is required by building codes such as NFPA 101, the Life Safety Code. Trust Eaton’s emergency lighting UPSs (10–200 kVA) to keep your occupants safe and your commercial structures up to code. Our emergency lighting UPSs are UL 924 tested and certified, providing the industry’s highest capacity and smallest footprint options for emergency lighting applications.
| Power rating (kW) | 9155 UPS: 5.7–10.7 9355-15 UPS: 6.8–13.1 9355-30 UPS: 18–27 93PM UPS: 20–120 (UL 924), 20–200 (UL 924A)  | 
| Voltage (VAC) | 9155 UPS: 208, 240, 277 single-phase 9355-15 UPS: 208 three-phase 9355-30 UPS: 208, 480 three-phase 93PM UPS: 480 three-phase  | 
| UL 924 market | Emergency (and auxiliary for 93PM) | 
| Frequency | 50/60 Hz | 
| Configuration | Tower | 
Support from Eaton
Contact me