Knowledge Search
Download document () of 20
Discontinued
Back-up power (UPS)

Eaton FERRUPS UPS

The Eaton FERRUPS UPS has reached end-of-life status. Eaton will, of course, continue to provide services and replacement parts for the FERRUPS UPS. If you're looking for a new UPS, the Eaton FERRUPS FX UPS is the replacement offering. 

The Eaton FERRUPS UPS has reached end-of-life status

With modern connectivity and cybersecurity features, the Eaton FERRUPS FX UPS is a fit, form and function replacement for the FERRUPS.

Eaton FERRUPS UPS warranty and services

Specifications

Product snapshot

POWER RATING

Tower: 500 VA to 18 kVA

Rackmount: 1400 to 7000 VA

VOLTAGE

120V, 208V or 240V

FREQUENCY

50/60 Hz

CONFIGURATION

Tower/rackmount

Eaton FERRUPS UPS warranty and services

Download Links
X
Download Close

Need product support?

Support from Eaton