Knowledge Search
Download document () of 20
Power distribution for IT equipment

Eaton FlexPDU and Maintenance Bypass PDU

The Eaton FlexPDU is a basic function power distribution unit with a short power cable for easy, close mounting to a UPS. FlexPDUs are available with a variety of output sockets, for connection to a wide range of equipment.

The Eaton HotSwap Maintenance Bypass enhances availability by providing service continuity and facilitates hot-swappable UPS battery replacement.

FlexPDU allows flexibility by adding receptacles

for convenient and reliable power distribution.

Flexible mounting

0U, 1U, 2U footprint offerings
Tool-less mounting buttons
Optional side mounting
Clip feet

HotSwap MBP facilitates battery replacement

Hot-swap batteries from the front panel with no need to remove the UPS from the rack.

Remote management: notification and alerts for power events

3-year warranty

Comprehensive coverage and support for your UPS and batteries.

Find the right rack PDU for your IT needs

Specifications
All models displaying a list price are top sellers and have a 0–2 week lead time. All other models are customisable or built to order. Please call +1 800 356 5794, option 2, option 1 for pricing and availability.

Highlight differences
Show only differences
Hide blank features

Find the right rack PDU for your IT needs

Download Links
X
Download Close

Need product support?

Support from Eaton