Download document () of 20
Network connectivity for IT environments

Eaton Industrial Gateway Card

The Eaton Industrial Gateway Card (INDGW-M2) combines the features of an SNMP agent, HTTP/web server and a Modbus card to facilitate remote monitoring of your UPS system through any Building Management System. Enjoy the freedom to customize and schedule actions, like shutdown protocols and load shedding, and receive immediate notifications during power events, without having to be onsite. 

Watch video on cybersecurity benefits

Eaton's Gigabit Network Card and Industrial Gateway Card are the first UPS connectivity devices to meet both UL 2900-1 and IEC 62443-4-2 cybersecurity standards. 

Convenient web interface

Real-time enterprise monitoring from any browser
Specifications

 

FUNCTION

 

 

Modbus / Facility

Web/SNMP

 

 

UPS SUPPORTED

 

5P, 5PX, 9PX, 9PXM, 9SX, 93PM, 93E, 9395XC

 

 

CATALOG NUMBER

 

 

INDGW-M2

 

 

PART NUMBER

 

744-07774

 

PROTOCOL SUPPORT

 

HTTPS, TLS 1.2, SNMPv1, SNMPv3, NTP, TFTP, SMTP, SMTPS, BOOTP, DHCP, SLAAC, SSH, MQTTS, ModbusTCP, Modbus RTU, BACnet IP, BACnet BBMD

 

UPS SLOT TYPE

 

 

Mini-Slot

 

 

NETWORK SUPPORT

 

 

Ethernet 10/100/1000BaseT

 

TEMPERATURE AND HUMIDITY MONITORING

 

Yes, with Environmental Monitoring Probe Gen 2 (catalog number: EMPDT1H1C2, part number: 744-A4026)

 

 

SOFTWARE SUPPORT

 

 

Intelligent Power Manager 1.61 and higher, Intelligent Power Protector 1.61 and higher, any SNMP compliant Network Management System (NMS)

 

 

SUPPORTED MIB

 

 

MIB II – Standard IETF UPS MIB (RFC 1628) – Eaton xUPS MIB

 

 

O/S SUPPORTED FOR SHUTDOWN

 

 

Microsoft Windows, UNIX, and Linux

 

 

LOCAL LANGUAGE SUPPORT

 

 

English, French, German, Italian, Spanish, Chinese Simplified, Chinese Traditional, Japanese, Russian

 

 

OPERATING TEMPERATURE

 

 

32 to 104°F (0 to 40°C)

 

 

OPERATING HUMIDITY

 

 

90% RH max. without condensation

 

 

POWER INPUT

 

 

5 to 12V

 

 

CURRENT CONSUMPTION

 

 

500/1000mA max. depending on UPS

 

 

DIMENSIONS (H X W X D)

 

 

5.2 x 2.6 x 1.7 in. (132.08 x 66.04 x 43.18 mm)

 

 

WEIGHT (OZ.)

 

 

2.5

 

 

REGULATORY

 

 

Same as UPS

 

Download Links
X
Download Close

Need product support?

Support from Eaton