Knowledge Search
Download document () of 20
Network connectivity for IT environments

TANlock by Eaton

TANlock by Eaton is the ideal modular access control system for IT rack enclosures, providing the extra security required. Eaton has partnered with best-in-class lock manufacturer, Fath Mechatronics, to deliver the most versatile modular access control system on the market by offering seven different authentication technologies to meet a wide variety of requirements. With two smart lock models available, TANlock by Eaton gives you the option to effectively secure your rack enclosures.

Your smart lock solution to secure rack enclosures

Power management solutions to remotely control your TANlock

Bolster the security of your IT enclosures via simplified remote management, status logging and access controls, down to the individual rack level. A part of the Eaton Intelligence Platform, Visual Power Manager (VPM) and Visual Capacity Optimization Manager (VCOM) are your Eaton software solutions for TANlock.

Save time

Get up and running quickly with active directory, LDAP and RESTful API support.

Save money

Use your existing rack enclosure by installing TANlock on any standard universal door cutout and update access requirements as they change, without having to replace the entire lock.

Reduce risk

Keep unwanted guests out of your enclosure and monitor/manage access credential logins.
Specifications

Choose your TANlock model

Select either the TANlock Zero for basic localised security deployments or upgrade to the TANlock 3 for connectivity and integration of remote management and monitoring.
eaton-tanlock-model-1.jpg

TANlock Zero (5V/12V/24V)

  • Powered by geared motors
  • Master emergency key
  • Connection to SPS

TANlock 3 (PoE: Power over Ethernet)

  • HTTPS
  • Syslog
  • MS Active Directory, LDAP, RESTful API
  • Web API
  • Two-factor authentication
  • SNMP

 

Choose your authentication module

With multiple authentication module options for TANlock Zero and TANlock 3, Eaton provides you with a variety of security options. If requirements change, you can replace the module without replacing the entire lock. These options provide you with the ability to customise your physical security needs which may differ across industries, including the financial and health care sectors.

PIN pad

  • PIN input
  • Combine with RFID for two-factor authentication

 

eaton-tanlock-remote-option-1.jpg

Hand vein scanner

  • Highest security level through hand vein detection

 

 

eaton-tanlock-remote-option-2.jpg

RFID (radio-frequency identification)

  • 125 KHz frequency band 
  • 13.56 MHz frequency band 
  • HID, Mifare, Desfire
eaton-tanlock-remote-option-3.jpg

Finger print scan

  • Biometric procedure protects from abuse

 

 

eaton-tanlock-remote-option-4.jpg

Touch display

  • Authentication through entry at the touch display 
  • Displays operation parameters like temperature and humidity 
eaton-tanlock-remote-option-5.jpg

Remote

  • Access over remote control
  • Versatile access possibilities
  • 5V, 12V, 24V
eaton-tanlock-remote-option-6.jpg

tanlock by catalogue numbers and specifications

Catalogue number Description Dimensions
(H x W x D)
Weight
TL3-POE-KPAD TANLock 3, black powder-coated with keypad 2.25 x 3.25 x 11 in
(57.15 x 82.55 x 279.4 mm)
2.2 lb
(1 kg)
TL3-POE-RFID TANLock 3, black powder-coated with RFID reader 2.25 x 3.25 x 11 in 
(57.15 x 82.55 x 279.4 mm)
2.2 lb
(1 kg)
TL3-POE-FNGR TANLock 3, black powder-coated with fingerprint reader 2.25 x 3.25 x 11 in 
(57.15 x 82.55 x 279.4 mm)
2.2 lb
(1 kg)
TL3-POE-PALM TANLock 3, black powder-coated with vein scanner (palmreader) 2.25 x 3.25 x 11 in 
(57.15 x 82.55 x 279.4 mm)
2.2 lb
(1 kg)
TL3-POE-TCH TANLock 3, black powder-coated with touch display 2.25 x 3.25 x 11 in 
(57.15 x 82.55 x 279.4 mm)
2.2 lb
(1 kg)
TL3-POE-DUAL TANLock 3, black powder-coated with dual authentication PIN/RFID 2.25 x 3.25 x 11 in 
(57.15 x 82.55 x 279.4 mm)
2.2 lb
(1 kg)
TL3-POE-CODE TANLock 3, black powder-coated for bar code/QR code 2.25 x 3.25 x 11 in 
(57.15 x 82.55 x 279.4 mm)
2.2 lb
(1 kg)
TLZ-REMOTE TANLock Zero, black powder-coated with remote opening 2.25 x 3.25 x 11 in 
(57.15 x 82.55 x 279.4 mm)
2.2 lb
(1 kg)
TLZ-KPAD TANLock Zero, black powder-coated with keypad 2.25 x 3.25 x 11 in 
(57.15 x 82.55 x 279.4 mm)
2.2 lb
(1 kg)
TLZ-TCH TANLock Zero, black powder-coated with touch display 2.25 x 3.25 x 11 in 
(57.15 x 82.55 x 279.4 mm)
2.2 lb
(1 kg)
TLZ-RFID TANLock Zero, black powder-coated with RFID 13.56 Mhz 2.25 x 3.25 x 11 in 
(57.15 x 82.55 x 279.4 mm)
2.2 lb
(1 kg)
TLZ-FNGR TANLock Zero, black powder-coated with fingerprint 2.25 x 3.25 x 11 in 
(57.15 x 82.55 x 279.4 mm)
2.2 lb
(1 kg)
TLZ-DUAL TANLock Zero, black powder-coated with dual authentication PIN/RFID  2.25 x 3.25 x 11 in 
(57.15 x 82.55 x 279.4 mm)
2.2 lb
(1 kg)
Download Links
X
Download Close

Need product support?

Support from Eaton