Download document () of 20
Magnetics (inductors & transformers)

HCMA Inductor

Eaton’s HCMA product line uses pressed powder construction providing a robust high current low EMI inductor ideal for automotive applications. The HCMA product line features superior performance under harsh ambient conditions and with current ratings up to 118 A. The HCMA product line is AEC-Q200 compliant to ensure automotive grade mechanical and electrical perfomance, specifically at high operating temperatures. Their robust molded construction provides great heat dissipation and low EMI. The HCMA product has a maximum operating temperature of +125 °C.

With a variety of different SMT package sizes from 5 mm to 17 mm and inductance values up to 68 uH, the HCMA is ideal for a wide range of automotive applications anywhere in the vehicle. The HCMA is conveniently packaged in tape and reel per EIA standards.

 

High current carrying capacity
AEC-Q200 compliant
Pressed powder construction with low EMI

ADAS and autonomous driving hits the fast lane for smarter, safer vehicles

The latest ADASs perform highly valued safety features, such as Adaptive Cruise Control (ACC), Vision Systems, Traction Stability Systems, and Emergency Call Unit features. These systems and others now enable the development and testing of autonomous vehicles, which promise to enhance road safety and driver convenience...

High-temperature high-power-density inductors for automotive LED lighting

Automotive

Automotive electronic systems play a crucial role in modern vehicles, enhancing safety, performance, and comfort. Eaton’s electronic components are AEC-Q qualified for use in powertrain and chassis electronics, safety and security systems, and infotainment applications to enhance performance, and convenience for drivers and passengers.

Industrial

Electronic components play a crucial role in modern industry, enabling automation, precise control, and data analysis.

In industrial electronics, these components find applications in automation, motor control, robotics, and power conversion. Eaton's components ensure efficient and reliable industrial systems.

Specifications

Highlight differences
Show only differences
Hide blank features

Specifications

Download Links
X
Download Close