Download document () of 20
Magnetics (inductors & transformers)

MPIA Inductor

Eaton‘s MPIA, automotive-grade inductor is designed to meet automotive electronics power and thermal handling requirements. The MPIA uses an advanced molded construction design for high current handling capabilities, better thermal dissipation characteristics and superior mechanical strength. The MPIA product family is a compact low profile surface mount package and is magnetically shielded for low EMI, has low core loss and good temperature stability over the operating temperature range. 

The MPIA is AEC-Q200 Automotive Grade compliant products allowing automotive engineers to use them in many applications throughout the vehicle. 

High current handling capability
AEC-Q200 compliant
Compact low profile package with low EMI

Eaton low profile inductor for commercial and automotive applications

Eaton‘s electronics division introduces MPI (commercial grade) & MPIA (automotive grade), our latest advancement in power magnetics designed to meet automotive electronics power and thermal handling requirements...

Providing the highest power density for automotive future

LEDs have replaced incandescents, the power train and power steering are controlled electronically and hydraulics as a whole are disappearing so much so that modern vehicles are fast becoming ...

Automotive

Automotive electronic systems play a crucial role in modern vehicles, enhancing safety, performance, and comfort. Eaton’s electronic components are AEC-Q qualified for use in powertrain and chassis electronics, safety and security systems, and infotainment applications to enhance performance, and convenience for drivers and passengers.

Industrial

Electronic components play a crucial role in modern industry, enabling automation, precise control, and data analysis.

In industrial electronics, these components find applications in automation, motor control, robotics, and power conversion. Eaton's components ensure efficient and reliable industrial systems.

Specifications

Highlight differences
Show only differences
Hide blank features

Specifications

Download Links
X
Download Close