Knowledge Search
Download document () of 20
HART interfacing multiplexers

MTL4850 SIL3 HART Multiplexer

The Crouse-Hinds series MTL4850 HART multiplexer offers a smaller footprint solution ideally suited to both retrofit and new project applications.  Termination boards, carriers and integrated backplanes are available to enable the MTL4850 to interface to various instrumentation applications.

The MTL4850 is SIL3 rated for connection to safety related systems in various applications, without interfering with the analog signals.  MTL4850 is the preferred HART multiplexer to choose for functional safety applications and approved to the latest standards of IEC61508.

Certifications and compliances

  • Zone 2 (mounting)
  • Division 2 (mounting)
  • ATEX and IECEx
  • CSA, FM and FMC
  • Certified for use with safety related sub-systems to IEC61508
  • SIL3 certified
  • Operating temperature range: -40°C to +70°C
  • Non-operating temperature range: -40°C to +85°C

Design features

  • The module has a compact self-contained structure which enables optimized and repeatable performance due to fixed capacity, 32 channels, per module
  • Channel-to-channel isolation
  • Isolated power supply
  • Auto baud-rate detection
  • LED indication for fault diagnosis
  • Supports HART Rev. 5-7 devices
  • SIL3 certified for connection to safety loop
  • Onboard event log
  • ATEX, FM and CSA certification
Specifications

Ordering Information

For ordering information, please use the link below to visit the resources section for this product family
Download Links
X
Download Close