Knowledge Search
Download document () of 20

Pauluhn ZPLA explosion-proof linear LED light fixtures

Crouse-Hinds series Pauluhn ZPLA explosion-proof linear LEDs are specifically designed to replace fluorescent T12, T8 and T5HO lighting in Class I, Division 1 and Class II, Division 1 areas on marine vessels and land-based and offshore drilling platforms.  The ZPLA is available in 2-foot and 4-foot versions with 3,800 lumens and 7,600 lumens respectively.  

The rugged and durable design features the industry’s most versatile and flexible mounting options.  The ZPLA is the ideal lighting solution for high-vibration, impact and hose-down in drilling applications.

Durability
Vibration and impact-resistant
Reliability
60,000 hours at 55°C ambient
Efficiency
Up to 120 lumens per watt

Certification and compliance

NEC and CEC

  • Class I, Division 1, Groups C, D
  • Class II, Division 1, Groups E, F, G
  • Class III
  • NEMA 4X, IP66
  • Marine and wet locations
  • Paint spray rated

UL standards

  • UL844 – electrical fixture hangers for hazardous locations
  • UL1598 – luminaire
  • UL1598A – luminaire for installation on marine vessels
  • UL924 – emergency lighting

CSA standard

  • C22.2 No 137

Design features

  • Single model certified for use in Class I, Division 1 and Class II, Division 1 harsh and hazardous applications
  • 60,000 hour lifetime at 55°C ambient; 100,000+ hour lifetime at 40°C and below
  • Industry-leading efficacy: up to 120 LPW
  • 5000K CCT, 72 CRI
  • -25°C to +55°C ambient operating temperature
  • Low-profile fixture (less than 5" height), perfect for mounting in confined spaces or low-height areas
  • Flush, swivel and pole mount options
  • Wide optics (120° beam spread) maximises illumination on wall panels
  • Four points of secondary retention and loop feed wiring
  • Ingress protection from hosedown water or diesel fuel in harsh operational conditions – passed 2,000 PSI high-pressure test 
  • 5G 3-axis vibration
  • 2kV surge protection
  • 5 year fixture warranty

Standard materials

  • Housing – copper-free aluminium
  • Lens – glass; diffused glass (optional)

Videos

    Drawing and design support

    Specifications

    Ordering information – 120-277 VAC; 127-300 VDC models

    ZPLA_Catalog_Numbering_System.jpg

    Ordering information – 347-480 VAC models

    ZPL-UNV34_Catalog_Numbering_System.jpg

    Ordering information – emergency battery models

    ZPL-EM_Catalog_Numbering_System.jpg