Download document () of 20
Integrated power systems

Modular Power Assemblies

Deploy uninterruptible power anywhere, at any time

Eaton’s Modular Power Assemblies (MPA) offer a fully customisable, modular design that is both flexible and scalable: the pre-assembled power infrastructure solutions support critical loads whilst lowering cost, time and space requirements.

check-list-proof-points.png

Customised

Designed to your specifications

user-teal-icon.png

Turnkey

One contact, from design to build to installation

calculator-teal-icon

Factory-built

Reduced total cost of ownership

Core features

  • Metal house construction including galvanised steel, stainless steel and aluminium with specialty constructions such as concrete and blast-resistant available
  • Customisable foundation to incorporate internally mounted electrical components, enabling either pier-mounted or pad-mounted installation
  • Equipment skid designs available
  • Multiple US manufacturing locations for strategic and fast delivery
  • End-to-end project management capabilities for the construction of the electrical control building as well as site supervision to the installation and configuration of the equipment
  • Comprehensive quality control process prior to shipment

Modular power solutions to meet today’s unique requirements

eaton-blue-line.JPG

Eaton understands that you require flexible, modular power infrastructure solutions capable of expanding with your needs. Our team delivers the customised products you need to support growing IT loads while simultaneously helping you to lower costs, use capital more effectively, reduce downtime and preserve space in existing facilities.   

Modular Power Assemblies:

  • Meet a vital need for today’s mission-critical data centres
  • Offer newer technology, such as higher efficiency UPSs, without shutting down operations for replacement
  • Use standard equipment integrated in a factory environment that reduces total cost of ownership and decreases overall construction and commissioning schedules
  • Increase the speed of repair and maintenance, reducing downtime

See how a skid-based solution provided minimised downtime, space savings and faster implementation

A long-standing customer turned to us to address their requirement for the smallest footprint that could deliver the necessary infrastructure to support their needs while meeting their goals for energy efficiency.                                                                                         
eaton-compact-upd-skid.png

Eaton provides extended back-up power for data centres, leaving no building footprint

A customer was in the process of upgrading their existing IT infrastructure to newer, faster, more efficient equipment. They also needed extra capacity for future expansion and growth. The customer had an existing open high bay facility with electrical infrastructure already in place.
eaton-ups-enclosure-outside.jpg

Eaton’s Electrical Engineering Services and Systems

With more than 1,500 experts in 60 locations throughout Canada and the USA and more around the world, Eaton’s Electrical Engineering Services and Systems team is one of the largest and most experienced service organisations in the industry.

Eaton’s engineering services team

Eaton’s engineering services team is dedicated to understanding your business so we can optimise your power system for safety, reliability and efficiency. As one of the largest and most experienced teams in the industry, we offer a comprehensive portfolio of services and solutions tailored to every stage of a power system’s life cycle. Eaton strives to create a zero-incident culture through the implementation of our safety policy, including division safety managers and layered risk assessments. Our team has experience with electrical power distribution equipment from all leading manufacturers and is on standby, ready to support you 24/7, wherever and whenever you need us.
Specifications
Modular power assemblies incorporate industry-leading products to meet your highly specialised requirements, setting strategies for modular designs that meet a wide variety of business needs. We transform concepts into flexible, scalable solutions that can be customised and adapted to fit your specific goals and challenges. Read below to find out about the different application examples.
eaton-power-block-90-500x500.jpg

500kW Power Block

Solution: The unique assembly of the self-contained modular power assembly supports growing critical IT loads – lowering cost, time and space requirements. Ideal for organisations facing escalating power requirements, the system is comprised of a 500kW Eaton Power Xpert 9395P uninterruptible power system (UPS) with lithium-ion batteries, a switchboard, automatic transfer switch; HVAC system, and fire detection with dry-agent fire suppression systems to protect the enclosure and its electronics.

Applications: Designed to be deployed outdoors adjacent to a facility, the 500kW Power Block offers a practical alternative to support critical IT loads through changing power requirements, such as data centre expansion, UPS replacement, manufacturing and commercial back-up power and critical process power back-up – for example, bio-pharmaceutical  facilities which require continuous power. It can even be transported and reconnected at other locations.    

Benefits:

  • Supports growing IT loads while lowering cost, time and space requirements
  • Scalable system reduces upfront capital expenditure
  • Plug-and-play design allows modules to be connected in parallel – incorporating up to 2MW of power into the smallest possible footprint
  • Unique off-site assembly minimises complexity and installation time
  • Factory-engineered and tested
  • Eliminates on-site construction while reducing UPS footprint
  • Standard shipping container dimensions facilitate speed to market
  • Quick Connect System enables immediate placement into service 
eaton-rental-trailer-2.88-500x500.jpg

Mobile UPS Trailer

Solution: Prefabricated and assembled into a single enclosure, then mounted onto a drop-deck trailer, the Mobile UPS Trailer supports critical IT loads during upgrades, temporary projects and special events. One configuration of this self-contained system comprises an Eaton Power Xpert® 9395P uninterruptible power system (UPS) of up to 1.2 MW with lithium-ion batteries; switchboard; automatic transfer switch; mini power centre; HVAC system; and fire detection with dry-agent fire suppression systems to protect the trailer and its electronics.

Applications: With the ability to be moved from location to location, the Mobile UPS Trailer supports critical infrastructure upgrades, short-term projects or special events/venues requiring back-up power.

Benefits:

  • Supports critical IT loads during upgrades, temporary projects and special events
  • Enables seamless replacement of ageing infrastructure with zero downtime
  • Unique assembly reduces cost, time and space
  • Reduces complexity and installation time while requiring zero facility space
  • Factory-engineered and tested
  • Eliminates on-site construction while reducing UPS footprint
  • Quick-connect system enables trailer to be easily put into service upon arrival
  • Trailer meets all DOT standards for transporting and towing
eaton-compact-upd-skid-500x500.jpg

Compact UPS Skids

Solution: Assembled, installed and pre-wired off site onto a skid, this compact solution comprises the Eaton Power Xpert® 9395P uninterruptible power system (UPS) with lithium-ion batteries; Switchboard Maintenance Bypass; Distribution Transformer; Power Xpert® meter 2000 series meters; and EnergyAware UPS Controller.

Applications: Ideal for providing highly reliable back-up power during retrofit projects, Eaton Compact UPS Skids support customers who need energy efficiency, space savings and expandability.

Benefits:

  • Skid-based solution enables equipment to be assembled, installed, pre-wired and tested off site, reducing installation time
  • Pre-assembled design allows for quick installation, saving time and money
  • Advanced capabilities of meters enable power monitoring of all aspects of equipment on integrated skid assembly
  • Overall solution provides efficiency, space savings and expandability
Download Links
X
Download Close