Eaton’s NOVA NX-STS recloser, for applications benefiting from both single and three-phase operation, is the newest addition to the NOVA NX family – incorporating key features first introduced with the NOVA NX-T recloser. The NOVA NX-STS recloser is repackaged in a compact single-tank design with a single control cable that eliminates the need for a junction box – resulting in less pole clutter, and overall a simpler and quicker installation.
Eaton's pad-mounted, electronically controlled, enclosed NOVA recloser features solid-dielectric vacuum interruption in a mild-steel enclosure design, safeguarding against weather, tampering and rodents.
In the wake of a storm or disaster, Eaton understands that safety and speed of response is everything. You can rely on Eaton Care teams to plan, protect and connect.
| 15 kV |
27 kV |
38 kV |
||||
| Rated maximum voltage (kV, rms) |
15.5 |
27.0* |
38.0 |
|||
| Nominal system voltage (kV, rms) |
14.4 |
24.9 |
34.5 |
|||
| Std |
Opt** |
Std |
Opt** |
Std |
Opt |
|
| Rated short-duration power-frequency withstand voltage (kV, rms) |
50 | 50 | 60 | 60 | 70 | 70 |
| Rated lightning impulse withstand voltage (kV, peak) |
110 | 125 | 125 | 150 | 170 | 170 |
| Rated continuous current (A) |
630 | …800 | 630 | …800 | 630 | …800 |
| Rated short-time withstand circuit current (kA) |
12.5 | 16 | 12.5 | 16 | 12.5 | 12.5 |
| Rated peak withstand circuit current (kA peak) |
32.5 | 41.6 | 32.5 | 41.6 | 32.5 | 32.5 |
| Rated duration of short-circuit(s) |
3 | 3 | 3 | 3 | 3 | 3 |
| Rated short-circuit breaking current (kA, sym) |
12.5 | 16 | 12.5 | 16 | 12.5 | 12.5 |
| Rated symmetrical (short-circuit) making current (kA, sym) |
12.5 | 16 | 12.5 | 16 | 12.5 | 12.5 |
| Rated line charging Interrupting current (A) |
2 | 2 | 5 | 5 | 5 | 5 |
| Rated cable charging Interrupting current (A) |
10 | 10 | 25 | 25 | 40 | 40 |
| Minimum mechanical/electrical operations without maintenance (C-O) 10,000 | ||||||
| *Available with 29.3 kV rated maximum voltage. Short-circuit breaking current is limited to 12.5 kA in this rating configuration |
||||||
| **Other selections may include 800 A continuous current with 12.5 kA short-time withstand circuit current rating, or 630 A continuous current with 16 kA short-time withstand circuit current rating. All remaining ratings shall follow beneath the short-time withstand circuit current rating as depicted above | ||||||
| Percentage of maximum circuit interrupting rating |
Minimum X/R ratio |
Number of unit operations at 12.5 kA |
Number of unit operations at 16.0 kA |
| 15-20 | 4 | 88 | 88 |
| 45–55 | …8 | 112 | 112 |
| 90–100 | 17 | 32 | 32 |
| Total 232 | Total 232 |
| Up to 30 Vdc |
5 A |
| Up to 250 Vac |
5 A |
| Minimum applicable load |
0.16 A @ 5.0 Vdc |
Visit this page for information on earlier models.