Download document () of 20
Public address & mass notification systems

SAFEPATH accessories

For enhanced functionality of its SAFEPATH voice evacuation and mass notification systems, Eaton offers a variety of accessories, including SPB supervised power boosters, SP4Z-A/B audio splitters, SP4-APS addressable paging splitters, SP-TZC telephone zone controllers, SP4-SVC supervised volume controls, and battery kits.

SPB Supervised Power Booster

Provides additional supervised audio power for live voice or pre-recorded messages with 24VDC battery backup. Multiple SPB-320, SPB-160 and SPB-80/4 audio boosters can be inter-connected to accommodate large installations with supervised audio power and strobe power requirements.

SP4Z-A/B Audio Splitter

Enables a single supervised speaker audio output to drive up to two Class A supervised speaker audio outputs or four Class B supervised speaker audio outputs.

SP4-APS Addressable Paging Splitter

Controls selectable paging and background music (BGM) connected to SAFEPATH, using an RS485 connection. It allows selections of speaker zones via a telephone keypad (DTMF tones).

SP-SVC Supervised Volume Control

Allows manual volume setting for telephone paging and background music for a specific speaker or speaker zone. The selected adjustment will not affect the volume setting of emergency pre-recorded messages or live microphone usage. Non supervised models, SV-10 and SV25, are also available

SP4-TZC Telephone Zone Controller

Provides the ability to access individual or multiple speaker zones via the telephone.

Battery Kits

The sealed lead acid batteries are leak-proof, maintenance free, and designed per NFPA 72 for use with systems like SAFEPATH. The batteries are based on a unique efficient oxygen recombination technology, which eliminates the need for water replacement. With a key lockable door, the BACT-R enclosure is constructed of steel and its door hinges fold downward for easy loading of the batteries.

View other SAFEPATH products and accessories

Specifications

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close