Download document () of 20
Racks and enclosures

S-Series Enclosure

Eaton S-Series Enclosures support a range of rack accessories, as well as power distribution, management and protection products, to provide a proven platform that you can depend on to support critical IT operations.

  • Fully-welded steel frame that can store up to 3,000 pounds of computer and networking equipment
  • Enhanced frame helps ensure zero leakage around the front perimeter and also features oval grommets in front frame verticals for cable pass-thru between racks
  • Split rear doors provide easier access and manoeuvrability in data centre environments
  • Top panel with two six-inch wide brushed openings for cable egress
  • Guaranteed compatibility with EIA-310 standard size equipment
  • A wide range of cable management options enhance cable routing horizontally and vertically
  • Split rear doors provide easy access and manoeuvrability
  • Integrates with Eaton network closet, server room and data centre solutions

S-Series Seismic Enclosure

The Eaton S-Series seismic enclosure is ideal for installations where shock and vibration are factors - including earthquake zones, railway, shipboard, power plants and airports.  The S-Series seismic enclosure helps protect your electronics by providing enhanced frame strength and rigidity.  

Key design elements:

  • Fully configured Seismic Enclosures tested to Telecordia GR-63-Core seismic requirements up to 1,300 lbs. (590 kg)
  • 12 gauge steel construction
  • Size: 84"H (42U usable vertical space), 24"W or 30"W and 40"D
  • NEBS rated doors with Dirak swing handle threepoint latching system (Black)
  • Dirak swing handle is the NEBS approved lock for this enclosure
  • Doors have full perforation pattern
  • Standard Titanium insert panels are used with the NEBS door frames
  • Mechanically fastened NEBS rated side panels or divider panels (Black)
  • Frame is configured with networking top panel
  • Seismic mounting washers included with the frame
  • Lacing bar provided for PDU mounting in rear
  • Grounding kit included
  • Rails (4) with .375" square

 

s-series-seismic-enclosure.jpg

Interact with an S-series enclosure

S-Series Enclosure with Telescoping Chimney

The Eaton Telescopic Chimney (TC) is a passive straight duct designed to channel the rear heat exhaust from the S-Series enclosures. The TC channels the hot exhaust from the rear of the unit to the return plenum, increasing cooling efficiencies in the white space. The chimney prevents the remixing of hot exhaust with cool air intake and prevents the re-circulation of hot exhaust to the server or network equipment. This chimney eliminates your hot aisle and keeps your equipment from polluting your surrounding infrastructure with heat exhaust.

Features &benefits:

  • Stable passive system with no electronic components
  • Compatible with S-Series enclosure
  • Ease of installation with four fasteners to adjust height
  • Shorter install time
  • Large range of height options for varying ceiling heights
  • Infinite adjustability options within height selection
  • Energy efficient solution maximises cooling capacity by separating hot air exhaust and cool air intake
telescopic-chimney.jpg
Specifications

S-Series Enclosure – product snapshot

U Height 42, 44, 48 or 51  
Width 24" or 30"  
Depth 42" or 48"  
Weight Capacity - Static Load 3,000 lbs  
Colour Black  
s-series-enclosure.jpg

S-Series part number breakdown

U Height 42, 44, 48 or 51  
Width 24" or 30"  
Depth 42" or 48"  
Weight Capacity - Static Load 3,000 lbs  
Colour Black  
part-number-breakdown-s-series.jpg

S-Series Configurations

Configuration Type Casters Dividers/Side Panels Top Panel Front/Rear
Perf Doors
Lock Style
S
For bayed enclosures
x Divider (one side) x x Key with pull handle
SD
For bayed enclosures
    x x Key with pull handle
SB
For stand-alone enclosures
x Sides x x Key with pull handle
SC
For stand-alone enclosures
  Sides x x Key with pull handle
SE
For four post rack mounting
    x
(no brushes)
   
SL
Combo lock for security requirements
x Sides x x Combo lock

S-Series Models

Part number Height U Width Depth
Eaton S-Series Enclosures - 42U
ETN-ENC422442S with divider panel 42 24 42
ETN-ENC422442SB 42 24 42
ETN-ENC422442SC 42 24 42
ETN-ENC422442SD with doors 42 24 42
ETN-ENC422442SE without panels 42 24 42
ETN-ENC422442SL with divider panel 42 24 42
ETN-ENC422448S with divider panel 42 24 48
ETN-ENC423042S with divider panel 42 30 42
ETN-ENC422448SB 42 24 48
ETN-ENC422448SC 42 24 48
ETN-ENC423042SC 42 30 42
ETN-ENC423042SD with doors 42 30 42
ETN-ENC422448SD 42 24 48
ETN-ENC422448SE 42 24 42
ETN-ENC423048S with divider panel 42 30 48
ETN-ENC423042SB 42 30 42
ETN-ENC423042SE 42 30 42
ETN-ENC423048SB 42 30 48
ETN-ENC423048SC 42 30 48
ETN-ENC423048SD 42 30 48
ETN-ENC423048SE 42 30 48
Eaton S-Series Enclosures - 48U
ETN-ENC482442S with divider panel 48 24 42
ETN-ENC482448S with divider panel 48 24 48
ETN-ENC483042S with divider panel 48 30 42
ETN-ENC483048S with divider panel 48 30 48
Eaton S-Series Enclosures - 44U
ETN-ENC442442S 44 24 42
ETN-ENC442442SE 44 24 42
ETN-ENC442448S 44 24 48
ETN-ENC442448SE 44 24 48
ETN-ENC443042S 44 30 42
ETN-ENC443042SE 44 30 42
ETN-ENC443048S 44 30 48
ETN-ENC443048SE 44 30 48
Eaton S-Series Enclosures - 51U
ETN-ENC512442S 51 24 42
ETN-ENC512442SE 51 24 42
ETN-ENC512448S 51 24 48
ETN-ENC513042S 51 30 48

S-Series Seismic Enclosure - Product Snapshot

U Height 42
Width 24" or 30"
Depth 40"
Weight Capacity 1,300 lbs
Colour Black

S-Series Telescopic Chimney - Product Snapshot

Compatibility: Eaton S-Series Enclosure
Construction: Welded steel
Height options: 12” to 76”
Mounting: Adjustable heights with four fasteners. Ceiling threaded rod mounting capability as required

Telescopic Chimney Models

Item Number Height Adjustment (in.) Width (in.) Depth (in.) Weight (lb.) Finish
ETN-EXTTC1219 12-19 23 19.5 30 Black
ETN-EXTTC1728 17-28 23 19.5 39 Black
ETN-EXTTC2645 26-45 23 19.5 56 Black
ETN-EXTTC4376 43-76 23 19.5 87 Black
Download Links
X
Download Close