The Eaton Tripp Lite series of rack-mount cooling is the perfect way to protect your sensitive IT equipment from damage or failure due to overheating. Pairing 7,000 BTU/h (2.0 kW) of cooling capacity with directional output vents to aim cool air directly at overheated rack equipment, rack-mount cooling units provide powerful cooling directly to the necessary equipment. These units mount like any other rack equipment for easy installation in your existing IT environment. Rack-mount cooling units support optional remote monitoring and when deployed with environmental monitoring probes, provide complete remote visibility into your rack’s environment.
The Tripp Lite series self-contained rack-mounted air conditioner solves heat-related problems at minimal cost and without requiring any major construction. With 7,000 BTU of close-coupled cooling capacity, it directs cold air upward to cool overheated rack equipment, offering a unique combination of space savings and efficient operation. Watch this video to find out more.
Four is the maximum number of items in the comparison tool.
Your search "" did not match any documents or products.
Copied to clipboard
A minimum of two items are required to use the comparison tool.
Sorry, we can't get that information right now.