Download document () of 20
Services

Advanced electrical power system studies

Eaton’s comprehensive portfolio of advanced power system studies offers a focused and systematic approach to solve complex problems that can occur in a power system. Our range of advanced electrical system studies includes switching transient analysis, advanced protective relaying, power quality analysis and many others designed to identify and resolve potential problems that can occur in a power system. Eaton’s approach goes beyond identifying the problem or cause of equipment failure and instead aims to recommend an equipment solution to solve it. Our engineers will be there at every step of the way – from determining the cause of the problem to ensuring the equipment solution recommended is installed and operating correctly.

Expert analysis
Industry-leading technical experience
Nationwide capabilities
Presence in every major city across North America
Full-service provider
Hardware, services and training available to implement study recommendations

Core features

Eaton uses a variety of measurement instruments and specialised analysis software to extract data and provide specific, actionable recommendations to mitigate study-identified hazards. Our advanced power system studies offering includes:

  • Switching transient analysis
  • Advanced protective relaying
  • Grounding surveys and analysis
  • Bus-bracing analysis
  • Load flow analysis/power factor correction study
  • Motor-starting study
  • Power quality site surveys & disturbance monitoring
  • Field harmonic measurements
  • Harmonic analysis study
  • And others

Switching transient study and snubbers

Eaton’s switching transient study, combined with our customised snubber design/build/implementation services, offers optimal mitigation against even the most severe switching transients. We can help protect your valuable equipment investment against these damaging anomalies.

 

Utility studies

Eaton offers a comprehensive portfolio of advanced power system studies. Our portfolio far exceeds the average list of analysis and studies you’ll see from other study providers.

 

We resolve power quality issues

Protect your valuable equipment and reduce downtime with Eaton’s power quality studies, including power quality site survey and disturbance monitoring, field harmonic measurements and more.

Help plan for future electrical system expansions with load flow analysis

Load flow analysis identifies overloaded transformers and cables, provides recommendations for proper tap settings and determines the need for power factor correction capacitors.

Engineering expertise that will keep you safe

Eaton’s power system engineers bring extensive skills and expertise to power system analysis and design. Active participation in technical societies such as IEEE, as well as collaboration with a variety of utilities and industries, ensures that our engineers are knowledgeable about today’s cutting-edge techniques.

Much more than a typical study provider

Eaton’s portfolio far exceeds the typical list of analysis and studies available from other providers. Even more, we complete everything in-house – from data collection to compiling actionable recommendations and providing the hardware, software and implementation turnkey engineering services to mitigate study-identified hazards.

We’re where you need us to be

With more than 1,500 experts in 60 locations throughout Canada and the USA, Eaton’s service organisation is one of the largest and most experienced in the industry. We not only complete the studies but also provide the electrical services you need to implement recommendations and make your power system more reliable and cost-effective.

Arc flash and coordination studies

Eaton offers a wide range of options, including short circuit, coordination, arc flash studies, mitigation techniques, OSHA required electrical safety training, failure analysis and on-site investigations.

Eaton’s engineering services team

Eaton’s engineering services team is dedicated to understanding your business so we can optimise your power system for safety, reliability and efficiency. As one of the largest and most experienced teams in the industry, we offer a comprehensive portfolio of services and solutions tailored to every stage of a power system’s life cycle. Eaton strives to create a zero-incident culture through the implementation of our safety policy, including division safety managers and layered risk assessments. Our team has experience with electrical power distribution equipment from all leading manufacturers and is on standby, ready to support you 24/7, wherever and whenever you need us.
Specifications

Study name

Short description

Load flow/power factor correction study

 

The load flow study is an analysis of the system capability to supply the connected load under steady-state conditions. Optimal management of the power system can be achieved through the use of this analytical tool.

Harmonic analysis study

Harmonic studies provide calculation of the current and voltage harmonics throughout the electrical distribution system when the generated harmonic current magnitudes and the system 60 Hz impedances are known.

Transient stability study

 

 

The transient stability study provides an analysis of the transient response of the system and rotating machines following system disturbances as well as the behaviour of the system in relation to the power company tie. All studies include computer simulations that determine the effects of short circuits upon the system’s transient stability.

Switching transient analysis

Switching transient analysis provides a detailed description of the sequence of events that precede a switching transient disrupting the electrical system operation, including magnitudes and waveforms, surge protection recommendations, one-line diagrams and more.

Transient motor-starting analysis

A motor-starting study is conducted to evaluate the motor’s impact on the power system and vice versa. These studies are usually performed for new motor installations to ensure system reliability, provide data for motor protection and to identify any system modifications that may be necessary to avoid starting problems.

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close