Knowledge Search
Download document () of 20

9PXEBM72RT-L

Eaton 9PX lithium ion extended battery module (EBM), 1U, used with 9PX2000RT-L, 9PX2000RTN-L, 9PX2200GRT-L, 9PX3000RT-L, 9PX3000RTN-L, 9PX3000GRT-L

View runtime graph

List price $4225

General specifications

Product Name
Eaton 9PX extended battery module (EBM)
Catalog Number
9PXEBM72RT-L
Product Length/Depth
23.7 in
Product Height
1.7 in
Product Width
17.2 in
Product Weight
46.6 lb
Compliances
FCC part 15 Class B
IEC 62040-2 Cat C1
Certifications
NOM
cTUVus
ICC-ES AC156 OSHPD Seismic certified

Battery

Battery replacement
Hot-swappable internal batteries and extended battery modules (EBMs)
Battery type
Lithium-ion

Environmental

Relative humidity
0-96% non-condensing
Temperature range
0° to 40°C (32° to 104°F)

Additional specifications

Form factor
Rack/tower
Rack size
1U
Rack mounting kit
Yes
Used with
9PX3000RT-L, 9PX3000GRT-L, 9PX3000GLRT-L, 9PX2000RT-L, 9PX2200GRT-l

Warranty and support

Standard factory warranty
  • 5-YEAR FACTORY WARRANTY
  • - 2 years
  • - Parts, electronics and batteries coverage
  • - Standard ground shipping
  • - Technical support

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.