Portable Air Conditioning Unit for Server Rooms - 12,000 BTU (3.5kW), 230V, R290, Schuko CEE7 Input - Not for sale in California, USA.
Product Name |
Eaton Tripp Lite series SmartRack portable cooling
|
Catalog Number |
SRXCOOL12KEU
|
Product Length/Depth |
19.88 in
|
Product Height |
30.63 in
|
Product Width |
11.81 in
|
Product Weight |
73.9 lb
|
Compliances |
CE Marked
RoHS REACH FCC Compliant |
Input Nominal Voltage |
220 VAC
230 VAC 240 VAC 208-240V AC 50/60 Hz |
Input Connection |
Schuko CEE7
|
Air Flow |
Evaporator = 329 CFM / Condenser = 311 CFM
|
Equivalent Room Size |
|
Air Exhaust Tube Diameter |
5.16 inches
|
Air Exhaust Tube Length |
118 inches
|
Refrigerant Amount |
8.64 oz.
|
Compressor Type |
Rotary
|
Color |
Black
|
Material Of Construction |
ABS
|
Sound Level |
65dB
|
Package Contents |
SRXCOOL12KEU Portable Server Rack AC Unit
Louvered front vent insert Duct adapters Cold-air flexible duct Hot-exhaust duct Window/drop-ceiling heat-ventilation kit Drainage plugs Owner’s manual Windowith drop-ceiling heat-ventilation kit Owner's manual |