Télécharger le document () de 20
Magnetics (inductors & transformers)

DRAQ Inductor

Eaton’s DRAQ product line offers automotive electronics engineers one of industry’s most flexible family of inductors. The DRAQ offers a unique dual/coupled winding construction offering single (series) or dual (parallel) inductors modes. The DRAQ product line offers exceptional design flexibility for DC/DC converters, SEPIC, buck and boost converters and is AEC-Q200 compliant to perform at high operating temperatures of up to +165 °C making them suitable for engine compartment applications such as daytime running lights, electric motors, pumps, engine control modules, rear lighting, and body and security systems. The DRAQ is ideal for a wide range of automotive applications anywhere in the vehicle, including the engine compartment, LED lights and interior lighting. 

Coupled windings (single or dual) inductor configurations
AEC-Q200 compliant
+165 °C maximum operating temperature (ambient plus self-temperature rise)

High-temperature high-power-density inductors for automotive lighting

Light Emitting Diodes (LEDs) provide an efficient, dependable source of light in countless applications. The lack of moving parts makes them very reliable within environments that experience elevated vibration and shock, such as automobiles. LEDs possess other desirable properties ...

Automotive

Automotive electronic systems play a crucial role in modern vehicles, enhancing safety, performance, and comfort. Eaton’s electronic components are AEC-Q qualified for use in powertrain and chassis electronics, safety and security systems, and infotainment applications to enhance performance, and convenience for drivers and passengers.

Industrial

Electronic components play a crucial role in modern industry, enabling automation, precise control, and data analysis.

In industrial electronics, these components find applications in automation, motor control, robotics, and power conversion. Eaton's components ensure efficient and reliable industrial systems.

Caractéristiques

Specifications

Liens de téléchargements

Besoin d'assistance concernant un produit ?

Assistance de la part d’Eaton

Technical support

Contact us