Télécharger le document () de 20
Groupes hydrauliques et accumulateurs

High-pressure maintenance-free accumulators

Eaton’s high-pressure, maintenance-free accumulators and reservoirs are designed to handle 5,000-psi operating pressures and perform reliably for 25 years or longer (typical MTBF beyond 150,000FH). Our accumulators also are pre-charged with gas and do not require subsequent recharging. High-precision, edge-welded metal bellows form a hermetic seal to prevent the interchange of charge gas and hydraulic fluid, resulting in a leak-free assembly over the life of the system.

Caractéristiques