Eaton's range of beacons and strobes offer different types of visual altering including flashing, steady-state and rotating outputs. Built on decades of experience manufacturing MEDC and Wheelock product lines, the range can be utilized to warn of potential hazards or status changes, including the status of plant items, gas and oil leaks, emergency evacuation alerts, and much more.
Able to operate as part of a system (including fire alarm) or as stand-alone units, a variety of output values and lens options are possible to suit the application across commercial, industrial and hazardous areas.
Fire er det maksimale antal emner i sammenligningsværktøjet.
Din søgning  "" matchede ikke nogen dokumenter eller produkter.
                
Kopiér til udklipsholder
Der kræves mindst to elementer for at bruge sammenligningsværktøjet.
Sorry, we can't get that information right now.