Lae dokument alla () … 20

Computing electronic component solutions

Eaton's electronic components are essential in modern computing applications, providing reliable power management, circuit protection, and signal integrity. Eaton's product range is designed to enhance performance and efficiency in computing systems. These components ensure stable power supply, protect against overcurrent and overvoltage, and maintain signal integrity, making them ideal for high-speed data processing and storage solutions. 
Quick links to computing electronic component solutions: Block diagramsApplications | Infographics | Contact an expert

Electronic components are foundational to performance, reliability, and energy efficiency in today’s computing infrastructures—from data centers and servers to edge devices. With design considerations such as thermal management, signal integrity, and long-term durability, Eaton’s computing electronics portfolio empowers engineers to build with confidence and reliability in critical computing environments.

Eaton total solution for 800V HVDC Power Architecture

As dramatic computation power increase in AI and high-performance computing areas, traditional low-voltage architectures struggle with scalability, efficiency, reliability and cost. To overcome these challenges, the industry is turning to 800V high-voltage direct current (HVDC) systems—offering better conversion efficiency, higher power density, and simpler infrastructure for next-gen datacenters.

Eaton is driving this shift with its 800V HVDC solutions, delivering high performance and reliability components to customers.

Block diagrams for computing applications

Use cases

Infographics - AI, datacenters and more

Eaton's TLVR solutions

Trans-inductor voltage regulators (TLVRs) allow engineers to improve on the transient response of their VRMs and meet the demanding load requirements of CPU, FPGAs, and ASICs in current and bandwidth without hurting other critical parameters. Eaton offers an extensive range of product offerings geared towards the TLVR solution.

Supercapacitors help protect your mission critical load

With the ever-increasing proliferation of electrified devices, equipment and buildings, the need for constant, clean, quality power increases as well. This is especially imperative in mission critical applications such as data centers, semiconductor factories, heavy industrial and healthcare facilities.

Need help with your designs?

Eaton experts can assist in product selection.