Download document () of 20
Luminaires

FlexiTech ED - Central battery exit sign

FlexiTech facilitates your day to day jobs and projects thanks to an easy to manage and consistent range. FlexiTech ED is a one-box solution that has unique dual mounting base, and a host of other clever features that ensures everything needed for easy installation is in … one box! Either single or double-sided, either wall or ceiling mounted and whatever the arrow direction, FlexiTech ED will meet all your expectations without additional accessories. Homogenized illumination of the pictogram and lightguide technology will make even more visible the exit sign and safer evacuation. The use of LEDs, long life components, automatic testing and monitoring devices (CG-S) significantly reduce the operating and maintenance costs of the installation.
One box solution
One product offers multiple configurations
Homogenised illumination
Lightguide technology for perfect backlighting
Simple installation
Clip-on mounting makes installation easy

Core features

  • Homogenized illumination
  • Single or double-sided
  • Accessory for ceiling recessed installation
  • High luminance of white contrast colour >500 cd/m²
  • Including set of inlay pictograms
  • Fast installation thanks to easy to handle snap connections
  • Built-in spirit level
  • Reliable monitoring with CG-S technology without the need of a data cable
  • 20m viewing distance
  • Degree of protection IP43
  • New DUAL system: one product for wall or ceiling mounting

We make emergency lighting child’s play

FlexiTech ED makes life easier

The new patented DUAL system enables the edge panel to be easily mounted into the case. This can be fitted onto the wall or ceiling position without needing additional accessories.
FlexiTech ED with DUAL innovation from wall to ceiling position

Modern and flexible design

The FlexiTech range is adapted to various types of buildings thanks to its straightforward design, lean housing and clean surfaces. Its flexible design facilitates your day-to-day jobs and projects with multiple configurations in one box, accessories for better integration and an innovative baseplate for fast installation.
FlexiTech ED wall surface mounting
Wall surface mounting
FlexiTech ED ceiling surface mounting
Ceiling surface mounting
FlexiTech ED ceiling recessed mounting with accessory
Ceiling recessed mounting with accessory

6 innovations that make FlexiTech easier to install

6 innovations that make FlexiTech easier to install (baseplate)

1. Slotted holes for quick fixing and easy adjustment

2. Screwless terminal blocks with double connection

3. Transparent baseplate with a large working space for ease of installation and replacement of existing products

4. 9 cables entries in rubber, no plastic parts to break when accessing through the back

5. Spirit level for perfect horizontal alignment

6. Possibility of direct mounting onto electrical boxes (Ø 67 mm)

All in one box

One product offers multiple configurations. This makes for easier quoting, ordering and stock management. The installer doesn’t need to anticipate the exact configuration of the building (direction of the arrow, mounting position, etc.). This one-box solution also avoids the risk of missing parts on the worksite.

Over 50 years of safe evacuation expertise

Eaton offers a wide range of emergency exit and safety luminaires. Featuring CEWA GUARD & STAR technology available as standard, they offer the basis for minimised inspection and maintenance costs. Innovative lighting technology combined with highly efficient LEDs ensure up to 70% less power consumption and significantly lower maintenance costs with a service life up to 50,000 hours.

One product family, one look, meet hundreds of project requirements.

Solving complex projects and exacting requirements quickly and efficiently is a great responsibility. Building upon the success of FlexiTech ED and SE, the latest additions to the range make selecting the right emergency luminaire even simpler. The new FlexiTech family members EW, EC and SU offer flexible design, ingenious installation and robust construction - available in multiple formats, technologies, finishes, mounting options (and so much more) - to ensure you have one familiar product family that you can rely on to meet all your project requirements.

Custom-made products tailored to suit the unique requirements of your project

Pictogram customisation

The role of exit sign luminaires may not always be to indicate an escape route. Sometimes they are used to easily identify the location of safety equipment, refuge areas, assembly points, etc.

We have developed a core range of specific pictograms for several of our product families to cover most of these signage requirements.

Want to find out more or don't see the pictogram you require? Contact our sales team and they'll be happy to discuss the specific needs of your project with you.

Specifications

Highlight differences
Show only differences
Hide blank features

To see the accessories available in your region, please click on the following links.

Alternatively, view the below tables to see the extensive list of accessories available (not filtered to your region).

PRODUCT CODES

Accessories

Order code Description
FT2-RKC Recess Kit for ceiling, compatible with FlexiTech SE and FlexiTech ED (ceiling position)
FT2-WG Wire Guard, compatible with FlexiTech SE and FlexiTech ED
FT2ED-MCW Metal cover, compatible with FlexiTech ED, wall mounting
FT2ED-MCC Metal cover, compatible with FlexiTech ED, ceiling mounting
FT2ED-MCRC Metal cover, compatible with FlexiTech ED, recess ceiling
FT2ED-4I Set of 4 pictograms for FlexiTech ED, 20m (D, L, R, U), ISO format

Pictograms

Order code Description    
FT2ED-PICTO-VL FlexiTech 20m, Picto, ISO7010-E001 VL, Exit Vertical Left FT2ED-PICTO-MP FlexiTech 20m, Picto, ISO7010-E007, Meeting Point
FT2ED-PICTO-VR FlexiTech 20m, Picto, ISO7010-E002 VR, Exit Vertical Right FT2ED-PICTO-H FlexiTech 20m, Picto, Hydrant
FT2ED-PICTO-VD FlexiTech 20m, Picto, ISO7010-E002 VD, Exit Vertical Down FT2ED-PICTO-CR FlexiTech 20m, Picto, ISO7010-E003, First-Aid
FT2ED-PICTO-UR FlexiTech 20m, Picto, ISO7010-E002 U/R, Exit Up Right FT2ED-PICTO-FEX FlexiTech 20m, Picto, ISO7010-F001, Fire Extinguisher
FT2ED-PICTO-DR FlexiTech 20m, Picto, ISO7010-E002 D/R, Exit Down Right FT2ED-PICTO-FHO FlexiTech 20m, Picto, ISO7010-F002, Fire Hose
FT2ED-PICTO-DL FlexiTech 20m, Picto, ISO7010-E001 D/L, Exit Down Left FT2ED-PICTO-INFO FlexiTech 20m, Picto, ISO7001/P-I PF001, INFO
FT2ED-PICTO-UL FlexiTech 20m, Picto, ISO7010-E001 U/L, Exit Up Left FT2ED-PICTO-WC  FlexiTech 20m, Picto, ISO7001/P-I PF003, WC
FT2ED-PICTO-DMD FlexiTech 20m, Picto, FDX08-040-3 T28, Man in wheel chair door & arrow down FT2ED-PICTO-EWL FlexiTech 20m, Picto, ISO7010-E016, Escape Window Left
FT2ED-PICTO-DML FlexiTech 20m, Picto, FDX08-040-3 T28, Man in wheel chair door & arrow left FT2ED-PICTO-EWR FlexiTech 20m, Picto, ISO7010-E016, Escape Window Right
FT2ED-PICTO-DMR FlexiTech 20m, Picto, FDX08-040-3 T28, Man in wheel chair door arrow right FT2ED-PICTO-EWD FlexiTech 20m, Picto, ISO7010-E016, Escape Window Down
FT2ED-PICTO-DML1 FlexiTech 20m, Picto, DIN4844, Man in wheel chair & arrow left FT2ED-PICTO-RWL FlexiTech 20m, Picto, ISO7010-E017, Rescue Window Left
FT2ED-PICTO-DMR1 FlexiTech 20m, Picto, DIN4844, Man in wheel chair & arrow right FT2ED-PICTO-RWR FlexiTech 20m, Picto, ISO7010-E017, Rescue Window Right
FT2ED-PICTO-DMD1 FlexiTech 20m, Picto, DIN4844, Man in wheel chair & arrow down FT2ED-PICTO-RWD FlexiTech 20m, Picto, ISO7010-E017, Rescue Window Down

TECHNICAL SPECIFICATIONS

Viewing distance: 20m
Luminous flux ΦE/ΦN at the end
of rated operating time:
100 %
Housing Material: Polycarbonate
Housing colour: White RAL 9003
Weight: 0.4 kg
Type of mounting: Wall or ceiling surface mounting, ceiling recessed with optional base
Protection category: IP43
Insulation class: II
Mechanical impact resistance: IK07
Connection terminals:
2 x 3 x 2.5 mm²
Connection voltage: 220 – 240 V AC, 50/60 Hz
176 V – 275 V DC
Current consumption - battery operation (220 V): 6 mA
Power consumption mains operation
(apparent power / effective power):
3.9 VA / 1.6 W
Inrush current: 1.5 A
Permissible ambient temperature: -20 °C to +40 °C
Light source: LED stripe
Download Links
X
Download Close