Download document () of 20
Luminaires

FlexiTech SE - Central battery safety luminaire

FlexiTech facilitates your day-to-day jobs and projects thanks to an easy to manage and consistent range. FlexiTech SE is a modern and flexible safety luminaire that offers efficient lighting performance and adapts to most applications. Its transparent baseplate is a host to several clever features that ensure easy installation.

FlexiTech SE is optimised for escape route illumination offering good spacing between luminaires. For other use, an optional lens provides different light distribution. A waterproof version is also available with an identical aesthetic.

The use of LEDs, long life components, automatic testing and monitoring devices (CG-S) significantly reduce the operating and maintenance costs of the installation.

Lighting performance
Efficient spacing between luminaires and powerful light output
Modern and flexible design
Minimum technical details, clean surfaces and lean housing
Simple installation
Clip-on mounting makes installation easy

Features

  • Powerful lumen output of 400 lm
  • Distribution optimised for escape route illumination
  • Optional lens for open area lighting or wall mounting
  • Reliable monitoring with CG-S technology without the need for a data cable
  • Degree of protection IP43 & IP65 with identical aesthetic
  • Clever IP65 solution without the need for cable glands
  • Accessory for recessed installation

We make emergency lighting child’s play

Modern and flexible design

FlexiTech range is adapted to various types of buildings thanks to a straightforward design, lean housing and clean surfaces. Its flexible design facilitates your day-to-day jobs and projects with one product for multiple durations, identical aesthetic in waterproof version, accessories for better integration and an innovative baseplate for fast installation.
FlexiTech SE wall surface mounting
Wall surface mounting
FlexiTech SE ceiling surface mounting
Ceiling surface mounting
FlexiTech SE ceiling recessed mounting
Wall or Ceiling recessed mounting with accessory

6 innovations that make FlexiTech easier to install

6 innovations that make FlexiTech easier to install (baseplate)

1. Slotted holes for quick fixing and easy adjustment

2. Screwless terminal blocks with double connection

3. Transparent baseplate with a large working space for ease of installation and replacement of existing products

4. 9 cables entries in rubber, no plastic parts to break when accessing through the back

5. Spirit level, for perfect horizontal alignment

6. Possibility of direct mounting onto electrical boxes (Ø 67 mm)

Efficient lighting performance

FlexiTech SE is optimised for escape route illumination, offering efficient spacing between luminaires and powerful light output. It suits most applications. For open area lighting, high mounting positions and wall mounting, the standard lens can easily be replaced with the optional opaque lens.

Over 50 years of safe evacuation expertise

Eaton offers a wide range of emergency exit and safety luminaires. Featuring CEWA GUARD & STAR technology available as standard, they offer the basis for minimised inspection and maintenance costs. Innovative lighting technology combined with highly efficient LEDs ensure up to 70% less power consumption and significantly lower maintenance costs with a service life up to 50,000 hours.

One product family, one look, meet hundreds of project requirements.

Solving complex projects and exacting requirements quickly and efficiently is a great responsibility. Building upon the success of FlexiTech ED and SE, the latest additions to the range make selecting the right emergency luminaire even simpler. The new FlexiTech family members EW, EC and SU offer flexible design, ingenious installation and robust construction - available in multiple formats, technologies, finishes, mounting options (and so much more) - to ensure you have one familiar product family that you can rely on to meet all your project requirements.
Specifications

Highlight differences
Show only differences
Hide blank features

To see the accessories available in your region, please click on the following links.

Alternatively, view the below tables to see the extensive list of accessories available (not filtered to your region).

Accessories

Order code Description
FT2-RKC Recess Kit for ceiling, compatible with FlexiTech SE and FlexiTech ED (ceiling position)
FT2-WG Wire Guard, compatible with FlexiTech SE and FlexiTech ED
FT2SE-RB Recessed Box for plaster and brick compatible with FlexiTech SE
FT2SE-MC Metal cover compatible with FlexiTech SE
FT2SE-MCR Metal cover compatible with FlexiTech SE, recess ceiling
FT2SE-LO Lens with light distribution optimised for open areas, compatible with FlexiTech SE

TECHNICAL SPECIFICATIONS

Luminous flux ΦN: 400 lm
Luminous flux ΦE/ΦN at end of rated operating time: 100%
Housing material: Polycarbonate
Housing colour: White RAL 9003
Weight: 0.4 kg
Type of mounting: Wall or ceiling surface mounting, recessed with optional base
Protection category: IP43 | IP65
Insulation class: II
Mechanical impact resistance: IK07
Connection terminals:
2 x 3 x 2.5 mm²
Connection voltage: 220 – 240 V AC, 50/60 Hz
176 V – 275 V DC
Current consumption - battery operation (220 V): 23 mA
Power consumption mains operation (apparent power/effective power): 9.1 VA / 5.4W
Inrush current: 1.5 A
Permissible ambient temperature: -20 °C to +40 °C
Light source: LED stripe (6500K / CRI ≥ 70)
Download Links
X
Download Close