The GuideLed FSL is a central battery safety luminaire with the same design as the GuideLed Exit sign, featuring a light guide and two different optics: the version with highly precise microprism optics guides the light from the ceiling to the escape route and significantly reduces glare.
The version with the opaque cover has been made for wall mounting in a corridor or staircase, where the highly uniform lit output area avoids glare.
GuideLed FSL uses the light guide technology developed for GuideLed Exit signs, which transform the light output of the LEDs into a fully uniform lit surface, thereby reducing glare. This results in a very flat design.
On top of that, the FSL features a highly precise microprism cover which efficiently illuminates escape routes from the ceiling.
GuideLed FSL is a great solution for applications where occupants need special care such as in care homes, where the safety lights may also be used as a night light.
| 40071353641 | GuideLed (FSL) 10011 CG-S, Mounting set, surface installation, incl. LED supply and CG-S technology (20 addresses) | |
| 40071353642 | GuideLed (FSL) 10012 CG-S, Mounting set, recessed installation of the V-CG-SLS28 supply provided and CG-S technology (20 addresses) | |
| 40071353644 | GuideLed (FSL) 10013 CG-S, Mounting set, recessed installation of the V-CG-SLR28 supply provided and CG-S technology (20 addresses) | |
| 40071353590 | GuideLed FSL 10011 / 10012 CG-S, LED safety luminaire with special micro-prism optics (without mounting set) | |
| 40071353591 | GuideLed FSL O 10011 / 10012 CG-S, LED safety luminaire with opaque cover (without mounting set) |
| Luminous flux ΦN: | 240 lm with prismatic cover 220 lm with opaque cover |
| Luminous flux ΦE/ΦN at end of rated operating timer: |
100 % |
| Housing Material: | PC, PMMA |
| Housing Colour: | Light grey RAL 7035 |
| Weight: | 0.49 kg (10011 FSL CG-S) 0.45 kg (10012. 10013 FSL CG-S) |
| Type of mounting: | Ceiling installation / semi-recessed installation |
| Terminals: | Clamp terminal 2.5 mm² |
| Voltage ranges: | 220 – 240 V AC. 50/60 Hz 176 – 275 V DC |
| Current consumption - battery operation (220 V): | 18 mA |
| Power consumption mains operation (apparent power/effective power): | 7.2 VA / 4.0 W |
| Permissible ambient temperature: | -20°C to +40°C |
| Light source: | LED stripe |