FlexiTech facilitates your day-to-day jobs and projects thanks to an easy to manage and consistent range. FlexiTech ED is a one-box solution that has a unique dual mounting base, and a host of other clever features that ensures everything needed for easy install is in … one box!
Either single or double-sided, either wall or ceiling mounted and whatever the arrow direction, FlexiTech ED will meet all your expectations without additional accessories. Homogenised illumination of the pictogram and the optional Increased Affordance functionality will make the exit sign even more visible aiding safer evacuation.
The use of LEDs, long life components, automatic testing and monitoring devices (CGLine+) significantly reduces the operating and maintenance costs of the installation.
1. Slotted holes for quick fixing and easy adjustment
2. Screwless terminal blocks with double connection
3. Transparent baseplate with a large working space for ease of installation and replacement of existing products
4. 9 cables entries in rubber, no plastic parts to break when accessing through the back
5. Spirit level for perfect horizontal alignment
6. Possibility of direct mounting onto electrical boxes ( Ø 67 mm)
Perfect integration of self-contained luminaires into a buildings' architecture is always a challenge.
Eaton helps you meet this challenge with a range of painted luminaire housing and accessories.
The role of exit sign luminaires may not always be to indicate an escape route. Sometimes they are used to easily identify the location of safety equipment, refuge areas, assembly points, etc.
We have developed a core range of specific pictograms for several of our product families to cover most of these signage requirements.
Want to find out more or don't see the pictogram you require? Contact our sales team and they'll be happy to discuss the specific needs of your project with you.
Your search  "" did not match any documents or products.
                
| Order code | Description | ||
| FT2ED-PICTO-VL | FlexiTech 20m, Picto, ISO7010-E001 VL, Exit Vertical Left | FT2ED-PICTO-MP | FlexiTech 20m, Picto, ISO7010-E007, Meeting Point | 
| FT2ED-PICTO-VR | FlexiTech 20m, Picto, ISO7010-E002 VR, Exit Vertical Right | FT2ED-PICTO-H | FlexiTech 20m, Picto, Hydrant | 
| FT2ED-PICTO-VD | FlexiTech 20m, Picto, ISO7010-E002 VD, Exit Vertical Down | FT2ED-PICTO-CR | FlexiTech 20m, Picto, ISO7010-E003, First-Aid | 
| FT2ED-PICTO-UR | FlexiTech 20m, Picto, ISO7010-E002 U/R, Exit Up Right | FT2ED-PICTO-FEX | FlexiTech 20m, Picto, ISO7010-F001, Fire Extinguisher | 
| FT2ED-PICTO-DR | FlexiTech 20m, Picto, ISO7010-E002 D/R, Exit Down Right | FT2ED-PICTO-FHO | FlexiTech 20m, Picto, ISO7010-F002, Fire Hose | 
| FT2ED-PICTO-DL | FlexiTech 20m, Picto, ISO7010-E001 D/L, Exit Down Left | FT2ED-PICTO-INFO | FlexiTech 20m, Picto, ISO7001/P-I PF001, INFO | 
| FT2ED-PICTO-UL | FlexiTech 20m, Picto, ISO7010-E001 U/L, Exit Up Left | FT2ED-PICTO-WC | FlexiTech 20m, Picto, ISO7001/P-I PF003, WC | 
| FT2ED-PICTO-DMD | FlexiTech 20m, Picto, FDX08-040-3 T28, Man in wheel chair door & arrow down | FT2ED-PICTO-EWL | FlexiTech 20m, Picto, ISO7010-E016, Escape Window Left | 
| FT2ED-PICTO-DML | FlexiTech 20m, Picto, FDX08-040-3 T28, Man in wheel chair door & arrow left | FT2ED-PICTO-EWR | FlexiTech 20m, Picto, ISO7010-E016, Escape Window Right | 
| FT2ED-PICTO-DMR | FlexiTech 20m, Picto, FDX08-040-3 T28, Man in wheel chair door arrow right | FT2ED-PICTO-EWD | FlexiTech 20m, Picto, ISO7010-E016, Escape Window Down | 
| FT2ED-PICTO-DML1 | FlexiTech 20m, Picto, DIN4844, Man in wheel chair & arrow left | FT2ED-PICTO-RWL | FlexiTech 20m, Picto, ISO7010-E017, Rescue Window Left | 
| FT2ED-PICTO-DMR1 | FlexiTech 20m, Picto, DIN4844, Man in wheel chair & arrow right | FT2ED-PICTO-RWR | FlexiTech 20m, Picto, ISO7010-E017, Rescue Window Right | 
| FT2ED-PICTO-DMD1 | FlexiTech 20m, Picto, DIN4844, Man in wheel chair & arrow down | FT2ED-PICTO-RWD | FlexiTech 20m, Picto, ISO7010-E017, Rescue Window Down | 
| Order code | Description | 
| FT2-RKC | Recess Kit for ceiling, compatible with FlexiTech SE and FlexiTech ED (ceiling position) | 
| FT2-WG | Wire Guard, compatible with FlexiTech SE and FlexiTech ED | 
| FT2ED-MCW | Metal cover, compatible with FlexiTech ED, wall mounting | 
| FT2ED-MCC | Metal cover, compatible with FlexiTech ED, ceiling mounting | 
| FT2ED-MCRC | Metal cover, compatible with FlexiTech ED, recess ceiling | 
| 40071352379 | Magnet for lighting configuration and manual tests | 
| FT-BAT1 | Battery Pack, LifePo 3,2 V / 0,6 Ah | 
| FT-BATLL2 | Battery Pack, LifePo long life 3,2 V / 1,5 Ah | 
| FT2ED-4I | Set of 4 pictos for FlexiTech ED, 20m (D, L, R, U), ISO format | 
| Mounting method: | Wall / Ceiling mounting | Surface / Recessed mounting | 
| Light source: | LED, not exchangeable | 
| Housing material: | Polycarbonate | 
| Housing Colour: | White RAL9003 | 
| Rated supply voltage, Frequency: | 230 V AC, 50/60 Hz | 
| Protection class: | II | 
| Degree of protection (IP): | IP43 | 
| Duration: | 1-2-3-8h Configurable | 
| Luminous flux at emergency operation: | N/A | 
| Viewing distance: | 20 m | 
| Degree of impact resistance (IK): | IK07 | 
| Operation: | Maintained / Non-Maintained (M / NM) | 
| Testing system: | Auto-test | CGLine+ | 
| Luminaire type: | Exit sign luminaire |