xStorage Buildings is an energy storage system that has multiple capabilities, including:
- Providing uninterrupted, high quality power
- Integrating renewable energy into the energy supply
- Integrating electric vehicle charging stations
- Storing energy and using it at peak time for peak shaving
- Supplying power off-grid
- Participating in demand-response programmes
- Selling energy back to the grid
from 21 kWh to 750 kWh
10 kW to 40 kW
 parallel up to 5 units
from 40 kWh to 500 kWh
from 40 kW to 200 kW
from 200 kWh to 5 MWh
from 200 kW to 5 MW+
Take a closer look at xStorage Buildings.
xStorage Buildings stores energy from the grid during off-peak times or when renewable energy is available and releases it during peak times so that you don’t exceed your maximum demand, thereby allowing you to reduce cost through self-consumption.
xStorage Buildings stores renewable energy when the sun is shining or wind turbines are in action, in order to use it morning, noon and night.
xStorage Buildings can help you manage your electricity, ensuring that energy will be released to provide for higher loads when demand increases. It can also be pre-programmed to manage loads during normal times when load changes are inevitable, and at times when grid electricity prices are highest.
xStorage Buildings can store energy and release it to the grid for frequency regulation and to contribute to the stability of the grid.
Support from Eaton
Need urgent product technical support?
Call us at 01753608925, option 3 then option 2