Download document () of 20
Sensors and limit switches

Safety Position Switches | LS Titan Position Switches

Safety components are able to reliably monitor and protect protective guards, doors and covers. The RS Titan safety position switches and non-contact safety switches from Eaton’s Moeller series™ stand out for their robust design and for the safety they provide. The multiple coded actuators make the devices especially tamper-proof. Compliance with various standards makes the devices ideal for integration into machine development processes in line with international requirements.
Secure data transfer:
IEC/EN 60 947-5-1 and IEC/EN 61 131-2
High degree of protection:
IP66 / IP67
Reliable monitoring and protection:
A high level of process and personal safety

LS Titan Position switches

The LS Titan position switches of the Eaton Moeller series can be used to safely, accurately and reliably detect positions. They enable smooth and safe operation and can be optimally adapted to any application. Available with one NC and one NO contact, or with two NC contacts. In addition, all operating heads of the LS Titan series can be rotated by 4 x 90 degrees and their installation is quick and safe.

LSE-Titan electronic position switches

The adjustable operating point enables the precise detection of individual positions. The two high-speed and bounce-free PNP switching outputs support high-switching frequencies. This guarantees precise and reproducible predefined operating points.

Eaton Moeller series LSE Titan position switch.jpg

LS Titan mechanical position switches

The LS Titan devices offer maintenance-free and vibration-proof connections with Cage Clamp terminals or screw terminals. If used in combination with the pilot devices from Eaton's RMQ-Titan range, the result is a control device with predefined snap-action switching that also opens up new application possibilities. Two types of enclosures are available: a rugged metal version (LSM) and an insulated plastic version (LS).

Eaton Moeller series full rang of position switches LS Titan

RS Titan safety position switches

The RS Titan safety position switches and non-contact safety switches from Eaton’s Moeller series stand out for their robust design and for the safety they provide. The multiple coded actuators make the devices especially tamper-proof. Compliance with various standards makes the devices ideal for integration into machine development processes in line with international requirements.

LS-...-ZBZ safety position switches

Two different principles of operation ensure the mechanical securing action: magnetic-force interlocking (open-circuit principle) and spring-force interlocking (closed-circuit principle).

Safety position switches LS-ZBZ_1000x1000.jpg

RS Titan non-contact safety switches

The RS Titan non-contact safety switches have been specifically developed for monitoring protective covers such as doors, flaps and covers. The potential-free contacts are controlled by multiple magnets in the actuator, which makes the devices especially tamper-proof.

Safety position switches RS titan_1000x1000.jpg

Reliable. Rugged. Non-contact.

The safety switches are easy to install and can also handle doors or flaps that don’t close properly. Thanks to their high degree of protection, the flat and rugged safety switches are also easy to clean.

The Eaton Moeller series –⁠ a 100-year legacy

With over 100 years of experience in starting, controlling and protecting motors, the Eaton Moeller series offers you a proven product portfolio that will help you use energy more reliably, efficiently, safely and sustainably.
Specifications

Highlight differences
Show only differences
Hide blank features
Download Links