Eaton’s Crouse-Hinds series RLF recessed mounted LED linear fixtures are designed for flush and surface mounting in Zone 1, 2, 21 and 22 hazardous areas.
Available in white painted sheet steel or polished stainless steel, the RLF is ideal for clean room applications in pharmaceutical and chemical facilities, as well as paint shops and spraying cabinets.  The RLF linear is designed with a 5mm thick frameless glass cover with internal hinges.  The RLF has an IP65 environmental rating and features an integrated safety switch, which prevents the light from being turned on while the cover is open.
The RLF is available in three LED lamp configurations, providing 3,400, 6,700 and 13,400 lumens. For emergency lighting applications, the RLF can be supplied with a self-contained battery system, providing 1.5 or 3 hours of emergency lighting.
IEC/EN standards
Your search  "" did not match any documents or products.