White paper compares efficiency and reliability of different terminals
Push-in technology offers time and cost advantages in all phases of the switching device's life cycle. This is made clear by a new white paper from Eaton, which shows the added value of Push-in connection technology compared to screw and spring-loaded terminals. Various tests with an indepentent test laboratory and a customer test provide well-founded data on this.
Wire the whole control cabinet with Push-in terminals
For machine and panel builders the best way to work with Push-in terminals is if they can wire more or less the whole cabinet tool-free. Therefore Eaton is enlarging the Push-in offer from automation devices to pushbuttons and motor starters and drives.
Maximize energy efficiency, optimize control, operation and performance while protecting what matters